過濾
3D Search
2D search
顏色
目錄
比較
ZH
TW
2D search
Sketch the part you are looking for or have a photo described in text form
草圖搜索
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
或
文件选择
Click & Paste
支持的檔案格式:
.PNG, .JPG, .JPEG, .WEBP
...
Weidmüller
電氣工程,自動化,程序控制工程
Connector system
Connector component
Shell for rectangular connectors
1003090000 - HDC HQP TSLU 1PG16
Weidmüller
...
Connector system
Connector component
Shell for rectangular connectors
1003090000 - HDC HQP TSLU 1PG16
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Weidmueller 1003090000
Vertical Mode
Expand Table
Preferred catalog language
ZH
Reset filters
1/5
Preview
PREVIEW
Manufacturer Product ID
MANUID
Manufacturer Type Description
MANUTYPEDESC
Description short
DESCSHORT
Description long
DESCLONG
GTIN
GTIN
Manufacturer / brand name
MANUNAME
Arrangement of the cable lead-in
AAB224
Type of interlock
AAB373
Design of housing
AAB408
screwed cable gland present
AAB737
Degree of protection (IP), mounted
AAC108
EMC design present
AAC218
Min. operating temperature
AAC820 [°C]
1
1003090000
HDC HQP TSLU 1PG16
外壳(工业插拔式连接器), 侧面进线, 插头外壳, 侧面锁定,普通高度, 产品外形尺寸: HQ, IP65 (接插后)
特制压铸合金和多层表面密封件为接线盒提供全面的保护。
4032248698028
Weidmueller Group
lateral
Transverse strap
Plug-in housing
No
IP65
No
-40 °C ... 125 °C
顯示壓縮表示形式(1 Produkt)
零件資訊
相似件
附件
Request for quote (RFQ)
Weidmüller
- 1003090000
訂購編碼
1003090000
Shorttext
HDC HQP TSLU 1PG16
上次修改
23.06.2025 20:26:52
單位
关键字
Shell
System
component
connector
connectors
rectangular
分類