過濾
3D Search
2D search
顏色
目錄
比較
ZH
TW
2D search
Sketch the part you are looking for or have a photo described in text form
草圖搜索
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
或
文件选择
Click & Paste
支持的檔案格式:
.PNG, .JPG, .JPEG, .WEBP
...
Weidmüller
電氣工程,自動化,程序控制工程
Connector system
Connector component
Module for industrial connectors (pneumatic)
2637340000 - HDC MPN 3
Weidmüller
...
Connector system
Connector component
Module for industrial connectors (pneumatic)
2637340000 - HDC MPN 3
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Weidmueller 2637340000
Vertical Mode
Expand Table
Preferred catalog language
ZH
Reset filters
1/5
Preview
PREVIEW
Manufacturer Product ID
MANUID
Manufacturer Type Description
MANUTYPEDESC
Description short
DESCSHORT
Description long
DESCLONG
GTIN
GTIN
Manufacturer / brand name
MANUNAME
Max. operating temperature
AAC821 [°C]
Pole number
AAT080
number of module positions
AAZ506
Combustibility class
BAC140
Internal diameter of the hose
BAI539 [mm]
Mass
AAF040 [kg]
depth
BAB577 [mm]
1
2637340000
HDC MPN 3
工业联接器模块(气动), 插针式, 插座, 最小内部软管直径: 1.6 mm, 最大内部软管直径: 4 mm, 回路数: 3
在模块框架(无触点)中安装用于传输压缩空气的模块
4050118765823
Weidmueller Group
-40 °C ... 80 °C
3
1
V0
4
0.007
32.600
顯示壓縮表示形式(1 Produkt)
零件資訊
相似件
附件
Request for quote (RFQ)
Weidmüller
- 2637340000
訂購編碼
2637340000
Shorttext
HDC MPN 3
上次修改
13.06.2025 19:09:02
單位