HSF2-1625-625(0,0,0,555.5)CUSTOMCUT

Expand Table
EN
1/5
Item number
ARTNR
Fence height
H [mm]
Field height
HF [mm]
Fence position
GP
Post spacing
AMINFO [mm]
Field width
BF [mm]
Detail
DETAIL
Tolerance left side
TOLLEFT [mm]
Tolerance right side
TOLRIGHT [mm]
Number of reqired clips
NL
426
427
428
429
430
431
432
433
434
435
436
437
438
439
440
441
442
443
HSF2-1625-326
3835
1625
upper mesh panel
425.5
325.5
low
0.0
0.0
16
HSF2-1625-441
3835
1625
upper mesh panel
448.5
348.5
low
0.0
0.0
16
HSF2-1625-441
3835
1625
upper mesh panel
471.5
371.5
low
0.0
0.0
16
HSF2-1625-441
3835
1625
upper mesh panel
494.5
394.5
low
0.0
0.0
16
HSF2-1625-441
3835
1625
upper mesh panel
517.5
417.5
low
0.0
0.0
16
HSF2-1625-441
3835
1625
upper mesh panel
540.5
440.5
low
0.0
0.0
16
HSF2-1625-533
3835
1625
upper mesh panel
563.5
463.5
low
0.0
0.0
16
HSF2-1625-533
3835
1625
upper mesh panel
586.5
486.5
low
0.0
0.0
16
HSF2-1625-533
3835
1625
upper mesh panel
609.5
509.5
low
0.0
0.0
16
HSF2-1625-533
3835
1625
upper mesh panel
632.5
532.5
low
0.0
0.0
16
HSF2-1625-625
3835
1625
upper mesh panel
655.5
555.5
low
0.0
0.0
16
HSF2-1625-625
3835
1625
upper mesh panel
678.5
578.5
low
0.0
0.0
16
HSF2-1625-625
3835
1625
upper mesh panel
701.5
601.5
low
0.0
0.0
16
HSF2-1625-625
3835
1625
upper mesh panel
724.5
624.5
low
0.0
0.0
16
HSF2-1625-740
3835
1625
upper mesh panel
747.5
647.5
low
0.0
0.0
16
HSF2-1625-740
3835
1625
upper mesh panel
770.5
670.5
low
0.0
0.0
16
HSF2-1625-740
3835
1625
upper mesh panel
793.5
693.5
low
0.0
0.0
16
HSF2-1625-740
3835
1625
upper mesh panel
816.5
716.5
low
0.0
0.0
16
HSF2-1625-740
3835
1625
upper mesh panel
839.5
739.5
low
0.0
0.0
16
顯示壓縮表示 (870 konfigurierbares Produkt)
ShorttextHigh Flex
上次修改12.12.2024 13:19:49
單位