過濾
3D Search
2D search
顏色
目錄
比較
ZH
TW
2D search
Sketch the part you are looking for or have a photo described in text form
草圖搜索
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
或
文件选择
Click & Paste
支持的檔案格式:
.PNG, .JPG, .JPEG, .WEBP
...
Funken
Ventilation fittings
Control valves
Control butterfly valve flanges - HoKa Control butterfly valve with flanges prepared for motor, with lip seal
Funken
...
Control valves
Control butterfly valve flanges - HoKa Control butterfly valve with flanges prepared for motor, with lip seal
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Control butterfly valve PP, inside diameter = 450 - 10008507(LOD=M-300)
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Article number
CNSORDERNO
LOD Destination
LODDEST
LOD Level
LODLEVEL
Article
ART
Material
CNSMAT
Color
FAR
Diameter
DA [mm]
Length
L [mm]
Tolerance Ø
TOL [mm]
13
|
HoKa PE damper prepared for using a motor Ø 600 mmwith flanges model 2 and lip-seal
14
|
HoKa PE damper prepared for using a motor Ø 630 mmwith flanges model 2 and lip-seal
15
|
HoKa PE damper prepared for using a motor Ø 700 mmwith flanges model 2 and lip-seal
16
|
HoKa PE damper prepared for using a motor Ø 710 mmwith flanges model 2 and lip-seal
17
|
HoKa PE damper prepared for using a motor Ø 800 mmwith flanges model 2 and lip-seal
18
|
HoKa PE damper prepared for using a motor Ø 900 mmwith flanges model 2 and lip-seal
19
|
HoKa PE damper prepared for using a motor Ø 1000 mmwith flanges model 2 and lip-seal
20
|
HoKa PE damper prepared for using a motor Ø 1200 mmwith flanges model 2 and lip-seal
21
|
HoKa PE damper prepared for using a motor Ø 1250 mmwith flanges model 2 and lip-seal
22
|
HoKa PP damper prepared for using a motor Ø 450 mmwith flanges model 2 and lip-seal
23
|
HoKa PP damper prepared for using a motor Ø 500 mmwith flanges model 2 and lip-seal
24
|
HoKa PP damper prepared for using a motor Ø 560 mmwith flanges model 2 and lip-seal
25
|
HoKa PP damper prepared for using a motor Ø 600 mmwith flanges model 2 and lip-seal
26
|
HoKa PP damper prepared for using a motor Ø 630 mmwith flanges model 2 and lip-seal
27
|
HoKa PP damper prepared for using a motor Ø 700 mmwith flanges model 2 and lip-seal
28
|
HoKa PP damper prepared for using a motor Ø 710 mmwith flanges model 2 and lip-seal
29
|
HoKa PP damper prepared for using a motor Ø 800 mmwith flanges model 2 and lip-seal
30
|
HoKa PP damper prepared for using a motor Ø 900 mmwith flanges model 2 and lip-seal
10016386
Mechanical
High
HoKa PE damper prepared for using a motor Ø 560 mmwith flanges model 2 and lip-seal
PE
black
560
418
4.5
10016387
Mechanical
High
HoKa PE damper prepared for using a motor Ø 600 mmwith flanges model 2 and lip-seal
PE
black
600
458
4.5
10001212
Mechanical
High
HoKa PE damper prepared for using a motor Ø 630 mmwith flanges model 2 and lip-seal
PE
black
630
488
4.5
10001213
Mechanical
High
HoKa PE damper prepared for using a motor Ø 700 mmwith flanges model 2 and lip-seal
PE
black
700
528
4.5
10016594
Mechanical
High
HoKa PE damper prepared for using a motor Ø 710 mmwith flanges model 2 and lip-seal
PE
black
710
538
4.5
10016595
Mechanical
High
HoKa PE damper prepared for using a motor Ø 800 mmwith flanges model 2 and lip-seal
PE
black
800
568
4.5
10000419
Mechanical
High
HoKa PE damper prepared for using a motor Ø 900 mmwith flanges model 2 and lip-seal
PE
black
900
658
4.5
10000420
Mechanical
High
HoKa PE damper prepared for using a motor Ø 1000 mmwith flanges model 2 and lip-seal
PE
black
1000
748
5.0
10000466
Mechanical
High
HoKa PE damper prepared for using a motor Ø 1200 mmwith flanges model 2 and lip-seal
PE
black
1200
968
5.0
10000467
Mechanical
High
HoKa PE damper prepared for using a motor Ø 1250 mmwith flanges model 2 and lip-seal
PE
black
1250
968
5.0
10008507
Mechanical
High
HoKa PP damper prepared for using a motor Ø 450 mmwith flanges model 2 and lip-seal
PP
RAL 7032
450
378
3.5
10008508
Mechanical
High
HoKa PP damper prepared for using a motor Ø 500 mmwith flanges model 2 and lip-seal
PP
RAL 7032
500
418
4.0
10008509
Mechanical
High
HoKa PP damper prepared for using a motor Ø 560 mmwith flanges model 2 and lip-seal
PP
RAL 7032
560
418
4.5
10008510
Mechanical
High
HoKa PP damper prepared for using a motor Ø 600 mmwith flanges model 2 and lip-seal
PP
RAL 7032
600
458
4.5
10006647
Mechanical
High
HoKa PP damper prepared for using a motor Ø 630 mmwith flanges model 2 and lip-seal
PP
RAL 7032
630
488
4.5
10006714
Mechanical
High
HoKa PP damper prepared for using a motor Ø 700 mmwith flanges model 2 and lip-seal
PP
RAL 7032
700
528
4.5
10006715
Mechanical
High
HoKa PP damper prepared for using a motor Ø 710 mmwith flanges model 2 and lip-seal
PP
RAL 7032
710
538
4.5
10006926
Mechanical
High
HoKa PP damper prepared for using a motor Ø 800 mmwith flanges model 2 and lip-seal
PP
RAL 7032
800
568
4.5
10006985
Mechanical
High
HoKa PP damper prepared for using a motor Ø 900 mmwith flanges model 2 and lip-seal
PP
RAL 7032
900
658
4.5
顯示壓縮表示 (45 konfigurierbares Produkt)
零件資訊
相似件
Request for quote (RFQ)
Funken
- Control butterfly valve flanges
訂購編碼
10008507
Shorttext
HoKa Control butterfly valve with flanges prepared for motor, with lip seal
上次修改
23.04.2025 12:27:02
單位