過濾
3D Search
2D search
顏色
目錄
比較
ZH
TW
2D search
Sketch the part you are looking for or have a photo described in text form
草圖搜索
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
或
文件选择
Click & Paste
支持的檔案格式:
.PNG, .JPG, .JPEG, .WEBP
...
Schiedel
Stainless steel system
ICS25 Ø80-Ø900
Adjustable Pipe 500mm - ICS 25
Schiedel
Stainless steel system
ICS25 Ø80-Ø900
Adjustable Pipe 500mm - ICS 25
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Pipe 230/500/0,5/316/BA/ICS25
Vertical Mode
Expand Table
所有配送國家/地區
Preferred catalog language
EN
Reset filters
1/5
Material
MAT
EAN/UPC-Code
EAN
System
SYS
SAP Shorttext
SAP
LOD Destination
LODDEST
LOD Level
LODLEVEL
int Ø
INT [mm]
ext Ø
EXT [mm]
A [mm]
Nominal lenght
NL [mm]
Material / Liner
ML
Surface Liner
SL
Weight
WG [kg]
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
114693
4037494919835
ICS25
Pipe 100/500/0,5/316/BA/ICS25
Architecture
400
100
150
455
500
316
BA
2.34
100686
4037494164754
ICS25
Pipe 130/500/0,5/316/BA/ICS25
Architecture
400
130
180
455
500
316
BA
2.89
115393
4037494919842
ICS25
Pipe 130/500/0,5/316/BA/ICS25
Architecture
400
130
180
455
500
316
BA
2.89
100687
4037494164761
ICS25
Pipe 150/500/0,5/316/BA/ICS25
Architecture
400
150
200
455
500
316
BA
3.26
115902
4037494919859
ICS25
Pipe 150/500/0,5/316/BA/ICS25
Architecture
400
150
200
455
500
316
BA
3.26
100688
4037494164778
ICS25
Pipe 180/500/0,5/316/BA/ICS25
Architecture
400
180
230
455
500
316
BA
3.80
116368
4037494919866
ICS25
Pipe 180/500/0,5/316/BA/ICS25
Architecture
400
180
230
455
500
316
BA
3.80
100689
4037494164785
ICS25
Pipe 200/500/0,5/316/BA/ICS25
Architecture
400
200
250
455
500
316
BA
4.17
116715
4037494919873
ICS25
Pipe 200/500/0,5/316/BA/ICS25
Architecture
400
200
250
455
500
316
BA
4.17
101288
4037494494967
ICS25
Pipe 230/500/0,5/316/BA/ICS25
Architecture
400
230
280
455
500
316
BA
4.73
117086
4037494919880
ICS25
Pipe 230/500/0,5/316/BA/ICS25
Architecture
400
230
280
455
500
316
BA
4.73
100690
4037494164792
ICS25
Pipe 250/500/0,5/316/BA/ICS25
Architecture
400
250
300
455
500
316
BA
5.08
117321
4037494919897
ICS25
Pipe 250/500/0,5/316/BA/ICS25
Architecture
400
250
300
455
500
316
BA
5.08
100691
4037494164808
ICS25
Pipe 300/500/0,5/316/BA/ICS25
Architecture
400
300
350
455
500
316
BA
5.97
100692
4037494164815
ICS25
Pipe 350/500/0,5/316/BA/ICS25
Architecture
400
350
400
455
500
316
BA
6.90
100693
4037494164822
ICS25
Pipe 400/500/0,6/316/BA/ICS25
Architecture
400
400
450
455
500
316
BA
7.82
100694
4037494164839
ICS25
Pipe 450/500/0,6/316/BA/ICS25
Architecture
400
450
500
455
500
316
BA
9.42
100695
4037494164846
ICS25
Pipe 500/500/0,6/316/BA/ICS25
Architecture
400
500
550
455
500
316
BA
10.41
100696
4037494164860
ICS25
Pipe 600/500/0,6/316/BA/ICS25
Architecture
400
600
650
455
500
316
BA
12.38
顯示壓縮表示 (28 konfigurierbares Produkt)
零件資訊
相似件
Request for quote (RFQ)
Schiedel
- Adjustable Pipe 500mm
訂購編碼
117086
Shorttext
ICS 25
上次修改
14.11.2025 10:17:05
單位
关键字
Adjustable
Pipe
Stainless steel
system
分類
By BIM categories
BIM_CHIMNEYS Chimneys
按功能
BYFUNC_CONVEYING 輸送
CNS
CNSPHYPROP Physical Properties
Mass
4.73
CNSERPBASE Object Properties
ECLASS 14.0
22-20-02-02 Double-wall flue gas line (construction element)
ECLASS 8.0
22-20-02-02 Double-wall flue gas line (construction element)
Revit
RVT_METRICGENERICMODEL (Metric) Generic Model