過濾
3D Search
2D search
顏色
目錄
比較
ZH
TW
2D search
Sketch the part you are looking for or have a photo described in text form
草圖搜索
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
或
文件选择
Click & Paste
支持的檔案格式:
.PNG, .JPG, .JPEG, .WEBP
...
Schiedel
Stainless steel system
ICS25 Ø80-Ø900
Extension Support ABS - ICS 25
Schiedel
Stainless steel system
ICS25 Ø80-Ø900
Extension Support ABS - ICS 25
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Anchor_plateABS 150/140/0,6/316/BA/ICS25
Vertical Mode
Expand Table
所有配送國家/地區
Preferred catalog language
EN
Reset filters
1/5
Material
MAT
EAN/UPC-Code
EAN
System
SYS
Shorttext
SAP
LOD Destination
LODDEST
LOD Level
LODLEVEL
int Ø
INT [mm]
ext Ø
EXT [mm]
A [mm]
B [mm]
C [mm]
D1 [mm]
Nominal length
NL [mm]
Material/Liner
ML
Surface liner
SL
Weight
WG [kg]
1
2
3
4
5
116884
4037494492895
ICS25
Anchor_plateABS 130/120/0,6/316/BA/ICS25
Architecture
400
130
180
373
495
240
115
495
316
BA
4.40
117058
4037494492901
ICS25
Anchor_plateABS 150/140/0,6/316/BA/ICS25
Architecture
400
150
200
373
495
240
135
495
316
BA
4.67
117276
4037494492918
ICS25
Anchor_plateABS 180/160/0,6/316/BA/ICS25
Architecture
400
180
230
373
495
240
153
495
316
BA
5.01
117346
4037494492925
ICS25
Anchor_plateABS 180/180/0,6/316/BA/ICS25
Architecture
400
180
230
373
495
240
173
495
316
BA
5.12
117412
4037494492932
ICS25
Anchor_plateABS 200/200/0,6/316/BA/ICS25
Architecture
400
200
250
383
495
240
193
495
316
BA
5.40
顯示壓縮表示 (5 konfigurierbares Produkt)
零件資訊
相似件
Request for quote (RFQ)
Schiedel
- Extension Support ABS
訂購編碼
117058
Shorttext
ICS 25
上次修改
14.11.2025 10:17:07
單位
关键字
Extension
Stainless steel
Support
system
分類
By BIM categories
BIM_CHIMNEYS Chimneys
按功能
BYFUNC_CONVEYING 輸送
CNS
CNSPHYPROP Physical Properties
CNSERPBASE Object Properties
ECLASS 14.0
22-20-02-02 Double-wall flue gas line (construction element)
ECLASS 8.0
22-20-02-02 Double-wall flue gas line (construction element)
Revit
RVT_METRICGENERICMODEL (Metric) Generic Model