過濾
3D Search
2D search
顏色
目錄
比較
ZH
TW
2D search
Sketch the part you are looking for or have a photo described in text form
草圖搜索
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
或
文件选择
Click & Paste
支持的檔案格式:
.PNG, .JPG, .JPEG, .WEBP
...
Schiedel
Stainless steel system
ICS25 Ø80-Ø900
Adjustable Pipe 270-375mm - ICS 25
Schiedel
Stainless steel system
ICS25 Ø80-Ø900
Adjustable Pipe 270-375mm - ICS 25
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Adjust.pipe 200/270-375/0,5/316/BA/ICS25
Vertical Mode
Expand Table
所有配送國家/地區
Preferred catalog language
EN
Reset filters
1/5
Material
MAT
EAN/UPC-Code
EAN
System
SYS
SAP Shorttext
SAP
LOD Destination
LODDEST
LOD Level
LODLEVEL
int Ø
INT [mm]
ext Ø
EXT [mm]
Effective length
A [mm]
Nominal lenght
NL [mm]
Material / Liner
ML
Surface Liner
SL
Weight
WG [kg]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
100713
5035944170439
ICS25
Adjust.pipe 80/270-375/0,5/316/BA/ICS25
Architecture
400
80
130
270
315-420
316
BA
2.15
148376
4051921666079
ICS25
Adjust.pipe 80/270-375/0,5/316/BA/ICS25
Architecture
400
80
130
270
315-420
316
BA
2.15
100714
5035944170446
ICS25
Adjust.pipe 100/270-375/0,5/316/BA/ICS25
Architecture
400
100
150
270
315-420
316
BA
2.54
148377
4051921666086
ICS25
Adjust.pipe 100/270-375/0,5/316/BA/ICS25
Architecture
400
100
150
270
315-420
316
BA
2.54
100715
5035944170453
ICS25
Adjust.pipe 130/270-375/0,5/316/BA/ICS25
Architecture
400
130
180
270
315-420
316
BA
3.13
100716
5035944170460
ICS25
Adjust.pipe 150/270-375/0,5/316/BA/ICS25
Architecture
400
150
200
270
315-420
316
BA
3.51
100717
5035944170477
ICS25
Adjust.pipe 180/270-375/0,5/316/BA/ICS25
Architecture
400
180
230
270
315-420
316
BA
4.10
100718
5035944170484
ICS25
Adjust.pipe 200/270-375/0,5/316/BA/ICS25
Architecture
400
200
250
270
315-420
316
BA
4.49
101289
5035944170491
ICS25
Adjust.pipe 230/270-375/0,5/316/BA/ICS25
Architecture
400
230
280
270
315-420
316
BA
5.09
100719
5035944170507
ICS25
Adjust.pipe 250/270-375/0,5/316/BA/ICS25
Architecture
400
250
300
270
315-420
316
BA
5.47
100720
5035944170514
ICS25
Adjust.pipe 300/270-375/0,5/316/BA/ICS25
Architecture
400
300
350
270
315-420
316
BA
6.42
100721
4037494439500
ICS25
Adjust.pipe 350/270-375/0,5/316/BA/ICS25
Architecture
400
350
400
270
315-420
316
BA
7.42
100722
4037494439517
ICS25
Adjust.pipe 400/270-375/0,6/316/BA/ICS25
Architecture
400
400
450
270
315-420
316
BA
8.44
100723
4037494439524
ICS25
Adjust.pipe 450/270-375/0,6/316/BA/ICS25
Architecture
400
450
500
270
315-420
316
BA
9.41
100724
4037494439531
ICS25
Adjust.pipe 500/270-375/0,6/316/BA/ICS25
Architecture
400
500
550
270
315-420
316
BA
10.38
100725
4037494439555
ICS25
Adjust.pipe 600/270-375/0,6/316/BA/ICS25
Architecture
400
600
650
270
315-420
316
BA
12.32
顯示壓縮表示 (17 konfigurierbares Produkt)
零件資訊
相似件
Request for quote (RFQ)
Schiedel
- Adjustable Pipe 270-375mm
訂購編碼
100718
Shorttext
ICS 25
上次修改
14.11.2025 10:17:09
單位