2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file here
支持的檔案格式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Vertical_drain 300/250/0,6/316/BA/ICS50

Expand Table
所有配送國家/地區
EN
1/5
Material
MAT
EAN/UPC-Code
EAN
System
SYS
Shorttext
SAP
LOD Destination
LODDEST
LOD Level
LODLEVEL
int Ø
INT [mm]
ext Ø
EXT [mm]
A [mm]
Nominal length
NL [mm]
Material/Liner
ML
Surface liner
SL
Weight
WG [kg]
1
2
3
4
5
6
7
8
9
10
11
12
114666
4037494417089
ICS50
Vertical_drain 130/250/0,6/316/BA/ICS50
Architecture
400
130
230
205
250
316
BA
2.33
105014
4037494405116
ICS50
Vertical_drain 150/250/0,6/316/BA/ICS50
Architecture
400
150
250
205
250
316
BA
2.62
105015
4037494405123
ICS50
Vertical_drain 180/250/0,6/316/BA/ICS50
Architecture
400
180
280
205
250
316
BA
2.98
105016
4037494405130
ICS50
Vertical_drain 200/250/0,6/316/BA/ICS50
Architecture
400
200
300
205
250
316
BA
3.21
105017
4037494405147
ICS50
Vertical_drain 250/250/0,6/316/BA/ICS50
Architecture
400
250
350
205
250
316
BA
3.80
105018
4037494804483
ICS50
Vertical_drain 300/250/0,6/316/BA/ICS50
Architecture
400
300
400
205
250
316
BA
4.41
105325
4037494804490
ICS50
Vertical_drain 350/250/0,6/316/BA/ICS50
Architecture
400
350
450
205
250
316
BA
5.00
105326
4037494804506
ICS50
Vertical_drain 400/250/0,6/316/BA/ICS50
Architecture
400
400
500
205
250
316
BA
5.45
105327
4037494804513
ICS50
Vertical_drain 450/250/0,6/316/BA/ICS50
Architecture
400
450
550
205
250
316
BA
6.97
105328
4037494804520
ICS50
Vertical_drain 500/250/0,6/316/BA/ICS50
Architecture
400
500
600
205
250
316
BA
8.12
105329
4037494804537
ICS50
Vertical_drain 600/250/0,6/316/BA/ICS50
Architecture
400
600
700
205
250
316
BA
9.77
105330
4037494804544
ICS50
Vertical_drain 700/250/0,6/316/BA/ICS50
Architecture
400
700
800
205
250
316
BA
11.33
顯示壓縮表示 (12 konfigurierbares Produkt)
訂購編碼105018
ShorttextICS 50
上次修改14.11.2025 10:17:16
單位

分類

By BIM categories

BIM_CHIMNEYS Chimneys

按功能

BYFUNC_CONVEYING 輸送

CNS

CNSPHYPROP Physical Properties
CNSERPBASE Object Properties

ECLASS 14.0

22-20-02-02 Double-wall flue gas line (construction element)

ECLASS 8.0

22-20-02-02 Double-wall flue gas line (construction element)

Revit

RVT_METRICGENERICMODEL (Metric) Generic Model