2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file here
支持的檔案格式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Drain_Plug_Supp. 180/-/0,6/316/BA/ICS50

Expand Table
所有配送國家/地區
EN
1/5
Material
MAT
EAN/UPC-Code
EAN
System
SYS
Shorttext
SAP
LOD Destination
LODDEST
LOD Level
LODLEVEL
int Ø
INT [mm]
ext Ø
EXT [mm]
A [mm]
B [mm]
D1 [mm]
Nominal length
NL [mm]
Material/Liner
ML
Surface liner
SL
Weight
WG [kg]
1
2
3
4
5
6
7
118057
4037494417157
ICS50
Drain_Plug_Supp. 130/-/0,6/316/BA/ICS50
Architecture
400
130
230
1054
150
295
1054
316
BA
4.66
104984
4037494407240
ICS50
Drain_Plug_Supp. 150/-/0,6/316/BA/ICS50
Architecture
400
150
250
1054
150
315
1054
316
BA
5.13
104985
4037494407257
ICS50
Drain_Plug_Supp. 180/-/0,6/316/BA/ICS50
Architecture
400
180
280
1054
150
345
1054
316
BA
5.88
104986
4037494407264
ICS50
Drain_Plug_Supp. 200/-/0,6/316/BA/ICS50
Architecture
400
200
300
1054
150
365
1054
316
BA
6.35
104987
4037494407271
ICS50
Drain_Plug_Supp. 250/-/0,6/316/BA/ICS50
Architecture
400
250
350
1054
150
415
1054
316
BA
7.56
104988
4037494407288
ICS50
Drain_Plug_Supp. 300/-/0,6/316/BA/ICS50
Architecture
400
300
400
1054
150
465
1054
316
BA
8.82
105289
4037494407295
ICS50
Drain_Plug_Supp. 350/-/0,6/316/BA/ICS50
Architecture
400
350
450
1054
150
515
1054
316
BA
9.45
顯示壓縮表示 (7 konfigurierbares Produkt)
訂購編碼104985
ShorttextICS 50
上次修改14.11.2025 10:17:18
單位

分類

By BIM categories

BIM_CHIMNEYS Chimneys

按功能

BYFUNC_CONVEYING 輸送

CNS

CNSPHYPROP Physical Properties
CNSERPBASE Object Properties

ECLASS 14.0

22-20-02-02 Double-wall flue gas line (construction element)

ECLASS 8.0

22-20-02-02 Double-wall flue gas line (construction element)

Revit

RVT_METRICGENERICMODEL (Metric) Generic Model