過濾
3D Search
2D search
顏色
目錄
比較
ZH
TW
2D search
Sketch the part you are looking for or have a photo described in text form
草圖搜索
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
或
文件选择
Click & Paste
支持的檔案格式:
.PNG, .JPG, .JPEG, .WEBP
...
Hawle Österreich Gruppe
Fittings
6210 - ISO fitting ductile iron with internal thread, reduced
Hawle Österreich Gruppe
Fittings
6210 - ISO fitting ductile iron with internal thread, reduced
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
5005354
Vertical Mode
Expand Table
所有配送國家/地區
Preferred catalog language
EN
Reset filters
1/5
Item Number
IN
LOD Level
LOD
Ø Pipe
PE [mm]
Thread
TH [英寸]
Pressure Rating
PN
L [mm]
E [mm]
ØD
D [mm]
Weight
W [kg]
Product Link
PL
1
2
3
5005354
400
32
1 1/4
PN16
96
70
53
0.57
Link
5005358
400
50
1 1/4
PN16
125
99
76
1.10
Link
5005364
400
90
2
PN16
144
110
126
4.00
Link
顯示壓縮表示 (3 konfigurierbares Produkt)
零件資訊
相似件
Request for quote (RFQ)
Hawle Österreich Gruppe
- 6210
訂購編碼
5005354
Shorttext
ISO fitting ductile iron with internal thread, reduced
上次修改
13.10.2025 09:44:16
單位
关键字
Fittings
ISO
ductile iron
fitting
internal thread
reduced
分類
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
Revit
RVT_METRICGENERICMODEL (Metric) Generic Model