2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file here
支持的檔案格式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

9273-78

Expand Table
EN
1/5
Art. No.
CNSORDERNO
EAN-Code
CNSEAN
Designation
BZ
Level of Details
LOD
For panel thickness
FP [mm]
Depth
T [mm]
Cut hole Ø
FL [mm]
Tube entries up to M25
RE
Cable entries 5 x 2.5 mm² or 7 x 1.5 mm²
LSF1
Cable entries 3 x 2.5 mm² or 5 x 1.5 mm²
LSF2
Cable entries 3 x 1.5 mm²
LSF3
Datasheet
INFOLINK
Infotext
INFOTEXT
1
9273-78
4013456548794
Junction box Ø 120 mm O-range ECON®
300
7 - 40
65
120
6
4
6
6
HTML (Online)
Air-tight Ø 120 mm junction box with ECON® technology for an energy-efficient electrical installation in accordance with EnEV. Extremely easy fitting thanks to toolless cable and conduit entry. The sealing membranes guarantee permanent air-tightness and at the same time retention of the cable or conduit. The large box volume provides plenty of installation space for various cable connections. · Installation in Ø 120 mm cut hole · Elastic sealing membrane for guaranteed air-tightness · Tool-free cable and conduit entry
顯示壓縮表示 (1 konfigurierbares Produkt)
訂購編碼9273-78
ShorttextJunction box Ø 120 mm O-range ECON®
上次修改31.07.2025 08:56:17
單位

分類

CNS

CNSERPBASE Object Properties

IFC4

IFC4_IFCJUNCTIONBOX Junction Box

Revit

RVT_METRICGENERICMODELFACEBASED (Metric) Generic Model face based