過濾
3D Search
2D search
顏色
目錄
比較
ZH
TW
2D search
Sketch the part you are looking for or have a photo described in text form
草圖搜索
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
或
文件选择
Click & Paste
支持的檔案格式:
.PNG, .JPG, .JPEG, .WEBP
...
Weidmüller
電氣工程,自動化,程序控制工程
控制盒,固定架,機箱,機架
電氣櫃(空)
護欄(空)
8000090359 - KEBIQL403020S2N0 AL
Weidmüller
電氣工程,自動化,程序控制工程
控制盒,固定架,機箱,機架
電氣櫃(空)
護欄(空)
8000090359 - KEBIQL403020S2N0 AL
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Weidmueller 8000090359
Vertical Mode
Expand Table
Preferred catalog language
ZH
Reset filters
1/5
Preview
PREVIEW
Manufacturer Product ID
MANUID
Manufacturer Type Description
MANUTYPEDESC
Description short
DESCSHORT
Description long
DESCLONG
GTIN
GTIN
Manufacturer / brand name
MANUNAME
suitable for outside installation
AAB644
suitable for metric installation
AAB681
ventilation door present
AAB770
Mounting plate adjustable in depth
AAC054
EMC design present
AAC218
back door present
AAC265
1
8000090359
KEBIQL403020S2N0 AL
金属外壳, 宽度: 300 mm, 高度: 400 mm, 深: 200 mm, 未处理的, 法兰板: 无, 四分之一转紧固件,带双刀头插芯
用于工业应用的金属外壳。安装孔位于密封区外。通过安装孔或安装脚可实现壁式安装。
4064675855729
Weidmueller Group
Yes
Yes
No
No
No
No
顯示壓縮表示形式(1 Produkt)
零件資訊
相似件
附件
Request for quote (RFQ)
Weidmüller
- 8000090359
訂購編碼
8000090359
Shorttext
金属外壳, 宽度: 300 mm, 高度: 400 mm, 深: 200 mm, 未处理的, 法兰板: 无, 四分之一转紧固件,带双刀头插芯
Longtext
用于工业应用的金属外壳。安装孔位于密封区外。通过安装孔或安装脚可实现壁式安装。
上次修改
23.06.2025 20:17:24
單位
分類
CNS
CNSERPBASE Object Properties
Customs Tariff Number
85389099
Description long
用于工业应用的金属外壳。安装孔位于密封区外。通过安装孔或安装脚可实现壁式安装。
Description short
金属外壳, 宽度: 300 mm, 高度: 400 mm, 深: 200 mm, 未处理的, 法兰板: 无, 四分之一转紧固件,带双刀头插芯
GTIN-Code
4064675855729
Order Number
8000090359
Product website
https://eshop.weidmueller.com/p/8000090359
Use Case
https://eshop.weidmueller.com/p/8000090359
CNSPHYPROP Physical Properties
ECLASS 14.0
27-18-01-01 護欄(空)
Product type
KEBIQL403020S2N0 AL
GTIN
4064675855729
product article number of manufacturer
8000090359
Manufacturer name
Weidmueller Group
Brand
Klippon
®
address of additional link
https://eshop.weidmueller.com/p/8000090359
Assembly on floor is possible
No
Wall assembly possible
Yes
ECLASS 13.0
27-18-01-01 護欄(空)
suitable for outside installation
Yes
suitable for metric installation
Yes
ventilation door present
No
Mounting plate adjustable in depth
No
EMC design present
No
back door present
No
impact strength
IK09
glazed door present
No
wall build in possible
Yes
Product type
KEBIQL403020S2N0 AL
GTIN
4064675855729
product article number of manufacturer
8000090359
Manufacturer name
Weidmueller Group
Brand
Klippon
®
Number of doors front
1
Number of locks
2
address of additional link
https://eshop.weidmueller.com/p/8000090359
Color number according to RAL
7001
height
400
color
Silver
depth
205
material
stainless steel - 1.4301
Assembly on floor is possible
No
Wall assembly possible
Yes
width
300
Material
Stainless steel
Mounting plate present
No
Surface
untreated
degree of protection
IP66
ECLASS 12.0
27-18-01-01 護欄(空)
suitable for outside installation
Yes
suitable for metric installation
Yes
ventilation door present
No
Mounting plate adjustable in depth
No
EMC design present
No
back door present
No
customs tariff number (TARIC)
85389099
impact strength
IK09
glazed door present
No
wall build in possible
Yes
Product type
KEBIQL403020S2N0 AL
GTIN
4064675855729
product article number of manufacturer
8000090359
Manufacturer name
Weidmueller Group
Brand
Klippon
®
Number of doors front
1
Number of locks
2
address of additional link
https://eshop.weidmueller.com/p/8000090359
Color number according to RAL
7001
height
400
color
Silver
depth
205
material
stainless steel - 1.4301
Assembly on floor is possible
No
Wall assembly possible
Yes
width
300
Material
Stainless steel
Mounting plate present
No
Surface
untreated
degree of protection
IP66
ETIM 10.0
EC000261 Enclosure/cabinet (empty)
Suitable for outdoor installation
Yes
Suitable for metrical mounting
Yes
With ventilation door
No
Mounting plate depth-adjustable
No
EMC-version
No
With rear door
No
Impact strength
IK09
With glazed door
No
Suitable for wall built-in
Yes
Number of doors
1
Number of locks
2
RAL-number
7001
Height
400
Colour
Silver
Depth
205
Material
stainless steel - 1.4301
Width
300
Material quality
Stainless steel
With mounting plate
No
Surface finishing
untreated
Degree of protection (IP)
IP66
ETIM 9.0
EC000261 Enclosure/cabinet (empty)
Suitable for outdoor set-up
Yes
Suitable for metrical mounting
Yes
With ventilation door
No
Mounting plate depth-adjustable
No
EMC-version
No
With rear door
No
Impact strength
IK09
With glazed door
No
Suitable for wall built-in
Yes
Number of doors
1
Number of locks
2
RAL-number
7001
Height
400
Colour
Silver
Depth
205
Material
stainless steel - 1.4301
Width
300
Material quality
Stainless steel
With mounting plate
No
Surface finishing
untreated
Degree of protection (IP)
IP66
ETIM 8.0
EC000261 Enclosure/cabinet (empty)