Sugatsune
Industrial Component Hardware
CATCHES, LATCHES AND FASTENERS
PUSH LOCK FASTENERS AND KNOB FASTENERS
DBN - KNOB FASTENER
Sugatsune
...
CATCHES, LATCHES AND FASTENERS
PUSH LOCK FASTENERS AND KNOB FASTENERS
DBN - KNOB FASTENER
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
SUGATSUNE 100-011-914 DBN6-36
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Article number
ARTICLENUMBER
Article designation
ARTICLEDESIGNATION
EAN
EAN
Fastening Method
FASTENINGMETHOD
Board Thickness
BOARDTHICKNESS
D1
D1
D2
D2
Installation Hole Diameter D3
INSTALLATIONHOLEDIAMETERD3
Max Door Thickness
MAXDOORTHICKNESS
Product Type
PRODUCTTYPE
Screw Finish
SCREWFINISH
Screw Material
SCREWMATERIAL
L
L
d
D
Weight
WEIGHT [g]
DIGITALBOOK
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
100-011-907
DBN4-21
4510932041249
Screw
0.5 to 5
9.5
8.2
8.5
5
Fastener Products
Coloured Chromate (trivalent)
Steel (SWCH)
22
M4
4.5
Link
100-011-908
DBN4-27
4510932041256
Screw
0.5 to 5
9.5
8.2
8.5
5
Fastener Products
Coloured Chromate (trivalent)
Steel (SWCH)
27
M4
5.2
Link
100-011-909
DBN5-21
4510932041263
Screw
0.5 to 5
10.5
9
9.5
5
Fastener Products
Coloured Chromate (trivalent)
Steel (SWCH)
21
M5
6.4
Link
100-011-910
DBN5-26
4510932041270
Screw
0.5 to 5
10.5
9
9.5
5
Fastener Products
Coloured Chromate (trivalent)
Steel (SWCH)
26
M5
6.4
Link
100-011-911
DBN5-36
4510932041287
Screw
0.5 to 5
10.5
9
9.5
5
Fastener Products
Coloured Chromate (trivalent)
Steel (SWCH)
36
M5
8.1
Link
100-011-912
DBN6-21
4510932041294
Screw
0.5 to 5
11.5
10
10.5
5
Fastener Products
Coloured Chromate (trivalent)
Steel (SWCH)
21
M6
8.4
Link
100-011-913
DBN6-26
4510932041300
Screw
0.5 to 5
11.5
10
10.5
5
Fastener Products
Coloured Chromate (trivalent)
Steel (SWCH)
26
M6
9.2
Link
100-011-914
DBN6-36
4510932041317
Screw
0.5 to 5
11.5
10
10.5
5
Fastener Products
Coloured Chromate (trivalent)
Steel (SWCH)
36
M6
11
Link
100-011-915
DBN4-21SUS
4510932041324
Screw
0.5 to 5
9.5
8.2
8.5
5
Fastener Products
Plain
Stainless Steel
22
M4
4.8
Link
100-011-916
DBN4-27SUS
4510932041331
Screw
0.5 to 5
9.5
8.2
8.5
5
Fastener Products
Plain
Stainless Steel
27
M4
5.3
Link
100-011-917
DBN5-21SUS
4510932041348
Screw
0.5 to 5
10.5
9
9.5
5
Fastener Products
Plain
Stainless Steel
21
M5
6.4
Link
100-011-918
DBN5-26SUS
4510932041355
Screw
0.5 to 5
10.5
9
9.5
5
Fastener Products
Plain
Stainless Steel
26
M5
7
Link
100-011-919
DBN5-36SUS
4510932041362
Screw
0.5 to 5
10.5
9
9.5
5
Fastener Products
Plain
Stainless Steel
36
M5
8.2
Link
100-011-920
DBN6-21SUS
4510932041379
Screw
0.5 to 5
11.5
10
10.5
5
Fastener Products
Plain
Stainless Steel
21
M6
8.5
Link
100-011-921
DBN6-26SUS
4510932041386
Screw
0.5 to 5
11.5
10
10.5
5
Fastener Products
Plain
Stainless Steel
26
M6
9.3
Link
100-011-922
DBN6-36SUS
4510932041393
Screw
0.5 to 5
11.5
10
10.5
5
Fastener Products
Plain
Stainless Steel
36
M6
11
Link
顯示壓縮表示形式(16 Produkt)
零件資訊
相似件
Request for quote (RFQ)
Sugatsune
- DBN
Shorttext
KNOB FASTENER
上次修改
20.10.2025 13:46:52
單位