2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file here
支持的檔案格式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SUGATSUNE 140-050-161 SB11B-AA-1

Expand Table
EN
1/5
Article number
ARTICLENUMBER
Article designation
ARTICLEDESIGNATION
EAN
EAN
Type
TYPE
Mounting Direction
MOUNTINGDIRECTION
Magnetic Force N
MAGNETICFORCEN
Magnetic Force kgf
MAGNETICFORCEKGF
Length L
LENGTHL
Width W
WIDTHW
Height H
HEIGHTH
Colour
COLOUR
Body Material
BODYMATERIAL
Body Finish
BODYFINISH
Weight
WEIGHT [g]
DIGITALBOOK
1
140-050-161
SB11B-AA-1
4510932017596
Standard
Vertical (surface mount)
39.2
4
56.5
26.5
15.3
Gold
Aluminium Alloy
Anodized Gold
36.7
Link
顯示壓縮表示形式(1 Produkt)
ShorttextMAGNETIC CATCH
上次修改20.10.2025 13:43:27
單位

分類

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties