BENE INOX - Raccords Robinetterie - Accessoires de Tuyauterie
Industrie
Accessoires de tuyauterie (Série 52)
Accessoires de tuyauterie filetés
Modèle 5299 - Male BSPT / Female BSPP adapter - Stainlees steel 316L
BENE INOX - Raccords Robinetterie - Accessoires de Tuyauterie
...
Modèle 5299 - Male BSPT / Female BSPP adapter - Stainlees steel 316L
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Béné Inox 652993-25
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Référence
REF
DN
pouces
DNP
D
ISO 7/1
F1 [pouces]
ISO 228-1
F2 [pouces]
L1 [mm]
L2 [mm]
L3 [mm]
S [mm]
POIDS [kg]
1
2
3
4
5
6
7
8
9
10
652993-8
8
1/4"
8.0
1/4"
1/4"
27
13
11
17
0,025
652993-10
10
3/8"
10.0
3/8"
3/8"
27
13
11
21
0,038
652993-15
15
1/2"
15.0
1/2"
1/2"
33
16
14
24
0,052
652993-20
20
3/4"
20.0
3/4"
3/4"
36
18
15
30
0,079
652993-25
25
1"
25.0
1"
1"
42
21
18
38
0,150
652993-32
32
1" 1/4
32.0
1" 1/4
1" 1/4
45
23
19
46
0,214
652993-40
40
1" 1/2
38.0
1" 1/2
1" 1/2
46
23
20
55
0,308
652993-50
50
2"
50.0
2"
2"
52
27
21
65
0,399
652993-65
65
2" 1/2
65.0
2" 1/2
2" 1/2
58
31
23
85
0,667
652993-80
80
3"
77.5
3"
3"
63
35
24
95
0,748
顯示壓縮表示形式(10 Produkt)
零件資訊
相似件
Request for quote (RFQ)
BENE INOX - Raccords Robinetterie - Accessoires de Tuyauterie
- Modèle 5299
訂購編碼
bene_inox_652993-25
Shorttext
Male BSPT / Female BSPP adapter - Stainlees steel 316L
上次修改
05.02.2021 14:30:35
單位
关键字
Female
Industry
Piping
Range
Threaded pipe
accessories
adapter
fittings
pipes
stainless steel
steel
valves
分類
CNS
CNSERPBASE Object Properties