過濾
3D Search
2D search
顏色
目錄
比較
ZH
TW
2D search
Sketch the part you are looking for or have a photo described in text form
草圖搜索
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
或
文件选择
Click & Paste
支持的檔案格式:
.PNG, .JPG, .JPEG, .WEBP
...
WAGO
PG 12 - Patching Systems
Series 726
726-121 - Matrix patchboard, 32-pole, Marking 1-32, Colors of modules: gray/white, Module marking, side 1 and 2 vertical
WAGO
...
Series 726
726-121 - Matrix patchboard, 32-pole, Marking 1-32, Colors of modules: gray/white, Module marking, side 1 and 2 vertical
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
726-121_HI
Vertical Mode
Expand Table
所有配送國家/地區
Preferred catalog language
EN
Reset filters
1/5
Item-No.
BESTNR
Description
BEZEICHNUNG
WAGO eShop
INFODE
WAGO eShop
INFOEN
Level of detail
LOD
Cross section
QUERSCHNITT1 [mm²]
Cross section
QUERSCHNITT2 [AWG]
Strip length
ABISOLIERLAENGE [mm]
Measured voltage
SPANNUNG [V]
Rated impulse voltage
BEMESSSTOSSSPG [kV]
Pollution degree
VERSCHMUTZGRAD
Current intensity
STROM [A]
Pin Spacing
RM [mm]
No. of poles
P
Height
HOEHE [mm]
1
726-121
Matrix patchboard, 1.5 mm², 10 A, dark gray
Info DE
Info EN
HIGH
0.08 - 1.5
28 - 16
8 - 10
500
6
3
10
32
132.00
顯示壓縮表示 (1 konfigurierbares Produkt)
零件資訊
相似件
Request for quote (RFQ)
WAGO
- 726-121
訂購編碼
726-121
Shorttext
Matrix patchboard, 32-pole, Marking 1-32, Colors of modules: gray/white, Module marking, side 1 and 2 vertical
上次修改
11.02.2025 08:20:15
單位
关键字
Colors
Matrix
Patching
Series
Systems
Vertical
marking
module
patchboard
side
分類
CNS
CNSERPBASE Object Properties
Order Number
726-121
CNSPHYPROP Physical Properties