過濾
3D Search
2D search
顏色
目錄
比較
ZH
TW
2D search
Sketch the part you are looking for or have a photo described in text form
草圖搜索
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
或
文件选择
Click & Paste
支持的檔案格式:
.PNG, .JPG, .JPEG, .WEBP
...
Weidmüller
電氣工程,自動化,程序控制工程
Internal and external lightning protection
Lightning protection (other)
Lightning protection (other, not specified)
8948600000 - MCZ OVP HF 24V 0,3A
Weidmüller
...
Lightning protection (other)
Lightning protection (other, not specified)
8948600000 - MCZ OVP HF 24V 0,3A
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Weidmueller 8948600000
Vertical Mode
Expand Table
Preferred catalog language
ZH
Reset filters
1/5
Preview
PREVIEW
Manufacturer Product ID
MANUID
Manufacturer Type Description
MANUTYPEDESC
Description short
DESCSHORT
Description long
DESCLONG
GTIN
GTIN
Manufacturer / brand name
MANUNAME
nominal load current
AAI841 [A]
nominal voltage (at AC)
AAI847 [V]
nominal voltage (at DC)
AAI848 [V]
Assembly type
BAG640
Mass
AAF040 [kg]
customs tariff number (TARIC)
AAD931
1
8948600000
MCZ OVP HF 24V 0,3A
浪涌电压保护器(数据网络/MCR 技术), 测量控制系统的电涌保护, 模拟, 信号数量: 1, 交流/ 直流, 24 V, 24 V, 0.5 A, 端子
用于 IT 和 测量应用中的过电压保护设备。设备应该紧靠待保护的设备进行安装。
4032248738854
Weidmueller Group
0.500
24
24
Miscellaneous
0.026
85363010
顯示壓縮表示形式(1 Produkt)
零件資訊
相似件
附件
Request for quote (RFQ)
Weidmüller
- 8948600000
訂購編碼
8948600000
Shorttext
浪涌电压保护器(数据网络/MCR 技术), 测量控制系统的电涌保护, 模拟, 信号数量: 1, 交流/ 直流, 24 V, 24 V, 0.5 A, 端子
Longtext
用于 IT 和 测量应用中的过电压保护设备。设备应该紧靠待保护的设备进行��装。
上次修改
23.06.2025 20:17:08
單位
关键字
Internal
Lightning
external
protection
分類
CNS
CNSERPBASE Object Properties
Customs Tariff Number
85363010
Description long
用于 IT 和 测量应用中的过电压保护设备。设备应该紧靠待保护的设备进行安装。
Description short
浪涌电压保护器(数据网络/MCR 技术), 测量控制系统的电涌保护, 模拟, 信号数量: 1, 交流/ 直流, 24 V, 24 V, 0.5 A, 端子
GTIN-Code
4032248738854
Order Number
8948600000
Product website
https://eshop.weidmueller.com/p/8948600000
Use Case
https://eshop.weidmueller.com/p/8948600000
CNSPHYPROP Physical Properties
ECLASS 14.0
27-17-90-90 Lightning protection (other, not specified)
nominal load current
0.500
nominal voltage (at AC)
24
nominal voltage (at DC)
24
Product type
MCZ OVP HF 24V 0,3A
GTIN
4032248738854
product article number of manufacturer
8948600000
Manufacturer name
Weidmueller Group
address of additional link
https://eshop.weidmueller.com/p/8948600000
Manufacturer product description
浪涌电压保护器(数据网络/MCR 技术), 测量控制系统的电涌保护, 模拟, 信号数量: 1, 交流/ 直流, 24 V, 24 V, 0.5 A, 端子
Manufacturer product designation
浪涌电压保护器(数据网络/MCR 技术)
Assembly type
Miscellaneous
ECLASS 12.0
27-17-90-90 Lightning protection (other, not specified)
customs tariff number (TARIC)
85363010
nominal load current
0.500
nominal voltage (at AC)
24
nominal voltage (at DC)
24
Product type
MCZ OVP HF 24V 0,3A
Country of customs tariff number
Germany
GTIN
4032248738854
product article number of manufacturer
8948600000
Manufacturer name
Weidmueller Group
address of additional link
https://eshop.weidmueller.com/p/8948600000
Manufacturer product description
浪涌电压保护器(数据网络/MCR 技术), 测量控制系统的电涌保护, 模拟, 信号数量: 1, 交流/ 直流, 24 V, 24 V, 0.5 A, 端子
Manufacturer product designation
浪涌电压保护器(数据网络/MCR 技术)
Assembly type
Miscellaneous
ETIM 10.0
EC000381 Lightning current arrester for power supply systems