2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file here
支持的檔案格式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

EU07S34493C3C3C3C7

Expand Table
EN
1/5
SERIE
PD15 heigth
PD15 [mm]
S60 heigth injection side
S601 [mm]
S60 material injection side
MATS601 [mm]
S50 heigth injection side
S501 [mm]
S50 material injection side
MATS501
S50 heigth extraction side
S502 [mm]
S50 material extraction side
MATS502
S60 heigth extraction side
S602 [mm]
S60 material extraction side
MATS602
D70 heigth
D70 [mm]
D in H7
DH7 [mm]
D screws
DF [mm]
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
246x346
27
27
1730
27
1730
27
1730
27
1730
56
30.000
12.500
246x396
27
27
1730
27
1730
27
1730
27
1730
56
30.000
12.500
296x296
27
36
1730
36
1730
36
1730
36
1730
56
30.000
12.500
296x346
27
36
1730
36
1730
36
1730
36
1730
56
30.000
12.500
296x396
27
36
1730
36
1730
36
1730
36
1730
56
30.000
12.500
296x446
27
36
1730
36
1730
36
1730
36
1730
56
30.000
12.500
296x496
27
36
1730
36
1730
36
1730
36
1730
56
30.000
12.500
346x346
27
36
1730
36
1730
36
1730
36
1730
76
30.000
12.500
346x396
27
36
1730
36
1730
36
1730
36
1730
76
42.000
17.000
346x446
27
36
1730
36
1730
36
1730
36
1730
76
42.000
17.000
346x496
27
36
1730
36
1730
36
1730
36
1730
76
42.000
17.000
346x546
36
36
1730
36
1730
36
1730
36
1730
76
42.000
17.000
346x596
36
36
1730
36
1730
36
1730
36
1730
76
42.000
17.000
396x396
36
36
1730
36
1730
36
1730
36
1730
76
42.000
17.000
396x446
36
36
1730
36
1730
36
1730
36
1730
76
42.000
17.000
396x496
36
36
1730
36
1730
36
1730
36
1730
76
42.000
17.000
396x546
36
36
1730
36
1730
36
1730
36
1730
76
42.000
17.000
396x596
36
36
1730
36
1730
36
1730
36
1730
76
42.000
17.000
396x696
36
36
1730
36
1730
36
1730
36
1730
76
42.000
17.000
顯示壓縮表示 (34 konfigurierbares Produkt)
訂購編碼EU07S34493C3C3C3C7
ShorttextMould base, width salient, european standard type 27
上次修改05.07.2023 16:05:02
單位

分類

CNS

CNSERPBASE Object Properties