過濾
3D Search
2D search
顏色
目錄
比較
ZH
TW
2D search
Sketch the part you are looking for or have a photo described in text form
草圖搜索
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
或
文件选择
Click & Paste
支持的檔案格式:
.PNG, .JPG, .JPEG, .WEBP
...
BENE INOX - Raccords Robinetterie - Accessoires de Tuyauterie
Industrie
Accessoires de tuyauterie (Série 52)
Accessoires de tuyauterie filetés
Modèle 5286 - NPT Female / BSPT male adapter - Stainless steel 316L
BENE INOX - Raccords Robinetterie - Accessoires de Tuyauterie
...
Modèle 5286 - NPT Female / BSPT male adapter - Stainless steel 316L
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Béné Inox 652863-15
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Référence
REF
Forme
FORM
Matière
MAT
Diamètre nominal
DN [mm]
F1 [Pouces]
D [mm]
L1 [mm]
L2 [mm]
L3 [mm]
S [mm]
POIDS [kg]
1
2
3
4
5
6
7
8
9
652863-6
Gaz
Inox 316 L
6
1/8" NPT
5
26
10
11
14
0.02
652863-8
Gaz
Inox 316 L
8
1/4" NPT
8
29
12
13
17
0.03
652863-10
Gaz
Inox 316 L
10
3/8" NPT
10
31
12
14
21
0.04
652863-15
Gaz
Inox 316 L
15
1/2" NPT
14
38
15
16
26
0.07
652863-20
Gaz
Inox 316 L
20
3/4" NPT
20
41
18
18
32
0.28
652863-25
Gaz
Inox 316 L
25
1" NPT
26
46
19
21
38
0.30
652863-32
Gaz
Inox 316 L
32
1"1/4 NPT
33
49
20
24
50
0.39
652863-40
Gaz
Inox 316 L
40
1"1/2 NPT
39
51
20
24
55
0.40
652863-50
Gaz
Inox 316 L
50
2" NPT
52
57
24
29
65
0.54
顯示壓縮表示形式(9 Produkt)
零件資��
相似件
Request for quote (RFQ)
BENE INOX - Raccords Robinetterie - Accessoires de Tuyauterie
- Modèle 5286
訂購編碼
bene_inox_652863-15
Shorttext
NPT Female / BSPT male adapter - Stainless steel 316L
上次修改
28.01.2025 09:48:18
單位