MPSZ16-12

Expand Table
EN
1/5
Part No.
PN
Type Selection
TS
Material
MAT
d
DD [mm]
d Tolerance
DDTOL [mm]
L Selection
L [mm]
D
D [mm]
D Tolerance
DTOL [mm]
H
H [mm]
P.C.D. Mounting Hole
PCD [mm]
d1 Mounting Hole
DD1 [mm]
d2 Mounting Hole
DD2 [mm]
h Mounting Hole
HH [mm]
Accessories
AC
t
TT [mm]
Housing Dia. (Reference)
HD [mm]
1
2
3
4
5
6
7
8
9
10
11
12
13
MPSZ6-10
Flat Head Screw Hole
High Tensile Copper Alloy Solid Lubricant Embedded
6
+0.022/+0.010
10
10
+0.015/+0.006
25
15
8.5
3.5
2.5
Flush Bolt M3
3
10
MPSZ8-12
Flat Head Screw Hole
High Tensile Copper Alloy Solid Lubricant Embedded
8
+0.028/+0.013
12
12
+0.018/+0.007
28
18
8.5
3.5
2.5
Flush Bolt M3
3
12
MPSZ10-12
Flat Head Screw Hole
High Tensile Copper Alloy Solid Lubricant Embedded
10
+0.028/+0.013
12
14
+0.018/+0.007
30
20
8.5
3.5
2.5
Flush Bolt M3
3
14
MPSZ12-12
Flat Head Screw Hole
High Tensile Copper Alloy Solid Lubricant Embedded
12
+0.034/+0.016
12
18
+0.018/+0.007
40
28
8.5
3.5
2.5
Flush Bolt M3
3
18
MPSZ15-12
Flat Head Screw Hole
High Tensile Copper Alloy Solid Lubricant Embedded
15
+0.034/+0.016
12
21
+0.021/+0.008
50
35
8.5
3.5
2.5
Flush Bolt M3
3
21
MPSZ16-12
Flat Head Screw Hole
High Tensile Copper Alloy Solid Lubricant Embedded
16
+0.034/+0.016
12
22
+0.021/+0.008
50
35
8.5
3.5
2.5
Flush Bolt M3
3
22
MPSZ18-20
Flat Head Screw Hole
High Tensile Copper Alloy Solid Lubricant Embedded
18
+0.034/+0.016
20
24
+0.021/+0.008
50
35
8.5
3.5
2.5
Flush Bolt M3
3
24
MPSZ20-20
Flat Head Screw Hole
High Tensile Copper Alloy Solid Lubricant Embedded
20
+0.041/+0.020
20
28
+0.021/+0.008
50
35
13.0
6.0
3.5
Flush Bolt M5
5
28
MPSZ25-20
Flat Head Screw Hole
High Tensile Copper Alloy Solid Lubricant Embedded
25
+0.041/+0.020
20
33
+0.025/+0.009
55
40
13.0
6.0
3.5
Flush Bolt M5
5
33
MPSZ30-20
Flat Head Screw Hole
High Tensile Copper Alloy Solid Lubricant Embedded
30
+0.041/+0.020
20
38
+0.025/+0.009
60
45
13.0
6.0
3.5
Flush Bolt M5
5
38
MPSZ35-20
Flat Head Screw Hole
High Tensile Copper Alloy Solid Lubricant Embedded
35
+0.050/+0.025
20
44
+0.025/+0.009
70
52
13.0
6.0
3.5
Flush Bolt M5
5
44
MPSZ40-25
Flat Head Screw Hole
High Tensile Copper Alloy Solid Lubricant Embedded
40
+0.050/+0.025
25
50
+0.025/+0.009
80
60
16.0
7.0
4.5
Flush Bolt M6
7
50
MPSZ50-30
Flat Head Screw Hole
High Tensile Copper Alloy Solid Lubricant Embedded
50
+0.050/+0.025
30
62
+0.030/+0.011
100
75
16.0
7.0
4.5
Flush Bolt M6
8
62
顯示壓縮表示 (13 konfigurierbares Produkt)
ShorttextOil Free Bushings Copper Alloy Thrust Type - Flat Head Screw Hole/Low Head Bolt Hole
上次修改29.11.2024 04:06:13
單位

分類

CNS

CNSERPBASE Object Properties
Type CodeMPSZ16-12