LFZF15-10

Expand Table
EN
1/5
Part No.
PN
Material
MAT
Thermal Resistance
TR [°C]
d
DD [mm]
L Selection
L [mm]
D
D [mm]
H
H [mm]
T
T [mm]
T Tolerance
TTOL [mm]
T1
T1 [mm]
T1 Tolerance
T1TOL [mm]
Hole Size (Housing Dia.)
HS [mm]
Hole Size (Housing Dia.) Tolerance
HSTOL [mm]
Tolerance (Reference)-Inner Dia. after Press-Fitted
TOL [mm]
Size (Shaft Diameter)
SIZE [mm]
Size (Shaft Diameter) Tolerance
SIZETOL [mm]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LFZF3-3
Filler Filled PTFE Layer, Sintered Bronze Layer, Steel Back Metal Layer
-200~280
3
3
4.6
7
0.8
0/-0.025
0.8
0/-0.025
4.6
+0.012/0
+0.062/0
3
-0.025/-0.034
LFZF4-4
Filler Filled PTFE Layer, Sintered Bronze Layer, Steel Back Metal Layer
-200~280
4
4
5.6
9
0.8
0/-0.025
0.8
0/-0.025
5.6
+0.012/0
+0.062/0
4
-0.025/-0.037
LFZF5-4
Filler Filled PTFE Layer, Sintered Bronze Layer, Steel Back Metal Layer
-200~280
5
4
7.0
10
1.0
0/-0.025
1.0
0/-0.025
7.0
+0.015/0
+0.065/0
5
-0.025/-0.037
LFZF6-5
Filler Filled PTFE Layer, Sintered Bronze Layer, Steel Back Metal Layer
-200~280
6
5
8.0
12
1.0
0/-0.025
1.0
0/-0.025
8.0
+0.015/0
+0.065/0
6
-0.025/-0.037
LFZF8-6
Filler Filled PTFE Layer, Sintered Bronze Layer, Steel Back Metal Layer
-200~280
8
6
10.0
15
1.0
0/-0.025
1.0
0/-0.025
10.0
+0.015/0
+0.065/0
8
-0.025/-0.040
LFZF10-6
Filler Filled PTFE Layer, Sintered Bronze Layer, Steel Back Metal Layer
-200~280
10
6
12.0
18
1.0
0/-0.025
1.0
0/-0.025
12.0
+0.018/0
+0.068/0
10
-0.025/-0.040
LFZF12-6
Filler Filled PTFE Layer, Sintered Bronze Layer, Steel Back Metal Layer
-200~280
12
6
14.0
20
1.0
0/-0.025
1.0
0/-0.025
14.0
+0.018/0
+0.068/0
12
-0.025/-0.043
LFZF13-10
Filler Filled PTFE Layer, Sintered Bronze Layer, Steel Back Metal Layer
-200~280
13
10
15.0
21
1.0
0/-0.025
1.0
0/-0.025
15.0
+0.018/0
+0.068/0
13
-0.025/-0.043
LFZF15-10
Filler Filled PTFE Layer, Sintered Bronze Layer, Steel Back Metal Layer
-200~280
15
10
17.0
23
1.0
0/-0.025
1.0
0/-0.025
17.0
+0.018/0
+0.068/0
15
-0.025/-0.043
LFZF16-10
Filler Filled PTFE Layer, Sintered Bronze Layer, Steel Back Metal Layer
-200~280
16
10
18.0
24
1.0
0/-0.025
1.0
0/-0.025
18.0
+0.018/0
+0.068/0
16
-0.025/-0.043
LFZF18-10
Filler Filled PTFE Layer, Sintered Bronze Layer, Steel Back Metal Layer
-200~280
18
10
20.0
26
1.0
0/-0.025
1.0
0/-0.025
20.0
+0.021/0
+0.071/0
18
-0.025/-0.043
LFZF20-10
Filler Filled PTFE Layer, Sintered Bronze Layer, Steel Back Metal Layer
-200~280
20
10
23.0
31
1.5
0/-0.030
1.5
0/-0.030
23.0
+0.021/0
+0.081/0
20
-0.025/-0.046
LFZF22-10
Filler Filled PTFE Layer, Sintered Bronze Layer, Steel Back Metal Layer
-200~280
22
10
25.0
33
1.5
0/-0.030
1.5
0/-0.030
25.0
+0.021/0
+0.081/0
22
-0.025/-0.046
LFZF25-10
Filler Filled PTFE Layer, Sintered Bronze Layer, Steel Back Metal Layer
-200~280
25
10
28.0
36
1.5
0/-0.030
1.5
0/-0.030
28.0
+0.021/0
+0.081/0
25
-0.025/-0.046
LFZF30-12
Filler Filled PTFE Layer, Sintered Bronze Layer, Steel Back Metal Layer
-200~280
30
12
34.0
42
2.0
0/-0.030
2.0
0/-0.030
34.0
+0.025/0
+0.085/0
30
-0.025/-0.046
LFZF35-12
Filler Filled PTFE Layer, Sintered Bronze Layer, Steel Back Metal Layer
-200~280
35
12
39.0
49
2.0
0/-0.030
2.0
0/-0.030
39.0
+0.025/0
+0.085/0
35
-0.025/-0.050
LFZF40-12
Filler Filled PTFE Layer, Sintered Bronze Layer, Steel Back Metal Layer
-200~280
40
12
44.0
54
2.0
0/-0.030
2.0
0/-0.030
44.0
+0.025/0
+0.085/0
40
-0.025/-0.050
顯示壓縮表示 (18 konfigurierbares Produkt)
ShorttextOil Free Bushings - Head Type
上次修改29.11.2024 04:06:07
單位

分類

CNS

CNSERPBASE Object Properties