過濾
3D Search
2D search
顏色
目錄
比較
ZH
TW
2D search
Sketch the part you are looking for or have a photo described in text form
草圖搜索
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
或
文件选择
Click & Paste
支持的檔案格式:
.PNG, .JPG, .JPEG, .WEBP
...
Sugatsune
Industrial Component Hardware
HINGES
TORQUE HINGES (FRICTION HINGES)
HG-TQU15 - ONE WAY CONCEALED TORQUE HINGE
Sugatsune
...
HINGES
TORQUE HINGES (FRICTION HINGES)
HG-TQU15 - ONE WAY CONCEALED TORQUE HINGE
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
SUGATSUNE 170-046-656 HG-TQU15-B
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Article number
ARTICLENUMBER
Article designation
ARTICLEDESIGNATION
EAN
EAN
Hidden Hinge Type
HIDDENHINGETYPE
Material Installed To
MATERIALINSTALLEDTO
Body Colour [For WEB Search]
BODYCOLOURFORWEBSEARCH
Main Finish
MAINFINISH
Length L
LENGTHL
Main Material
MAINMATERIAL
Additional Function
ADDITIONALFUNCTION
Mounting Direction
MOUNTINGDIRECTION
Width W
WIDTHW
Tolerance kgf.cm
TOLERANCEKGFCM
Tolerance N.m
TOLERANCENM
Torque kgf.cm
TORQUEKGFCM
1
2
170-046-656
HG-TQU15-B
4510932216043
Main Body
Sheet Metal
Silver
Gloss Barrel Polished
54
Stainless Steel (SUS304)
Hinge Closing Direction Torque Generation Type|One-way Type
Horizontal|Vertical
75
(+40%)(-20%)
(+40%)(-20%)
15.3
170-049-852
HG-TQU15-A
4510932194471
Main Body
Sheet Metal
Silver
Gloss Barrel Polished
54
Stainless Steel (SUS304)
Hinge Opening Direction Torque Generation Type|One-way tType
Horizontal|Vertical
75
(+40%)(-20%)
(+40%)(-20%)
15.3
顯示壓縮表示形式(2 Produkt)
零件資訊
相似件
Request for quote (RFQ)
Sugatsune
- HG-TQU15
Shorttext
ONE WAY CONCEALED TORQUE HINGE
上次修改
20.10.2025 13:42:32
單位
关键字
CONCEALED
Component
HINGES
Hardware
Industrial
ONE WAY
TORQUE HINGE
TORQUE HINGES
分類
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties