過濾
3D Search
2D search
顏色
目錄
比較
ZH
TW
2D search
Sketch the part you are looking for or have a photo described in text form
草圖搜索
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
或
文件选择
Click & Paste
支持的檔案格式:
.PNG, .JPG, .JPEG, .WEBP
...
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.400 Pins
01.100.400.20 Dowel pins
BN 1208 Parallel pins unhardened
BN 1208 - Parallel pins unhardened (ISO 2338; ~VSM 12771 A), free-cutting steel, plain
Bossard Catalog
...
BN 1208 Parallel pins unhardened
BN 1208 - Parallel pins unhardened (ISO 2338; ~VSM 12771 A), free-cutting steel, plain
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
BN 1208 1416642 parallel pin 1m6x2
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Identification
BNARTNR
BNNORM1
BNNORM2
Material
BNMAT
Surface
BNSURFACE
Nominal diameter (d1)
D [mm]
Tolerance
TOL
Nominal length
L [mm]
Point height ~ (c)
A [mm]
1
|
1m6x2
2
|
1m6x3
3
|
1m6x4
4
|
1m6x5
5
|
1m6x6
6
|
1m6x8
7
|
1m6x10
8
|
1.5m6x2
9
|
1.5m6x4
10
|
1.5m6x5
11
|
1.5m6x6
12
|
1.5m6x8
1416642
ISO 2338
~VSM 12771 A
Free-cutting steel
plain
1.0
m6
2
0.200
1416650
ISO 2338
~VSM 12771 A
Free-cutting steel
plain
1.0
m6
3
0.200
1416669
ISO 2338
~VSM 12771 A
Free-cutting steel
plain
1.0
m6
4
0.200
1416677
ISO 2338
~VSM 12771 A
Free-cutting steel
plain
1.0
m6
5
0.200
1416685
ISO 2338
~VSM 12771 A
Free-cutting steel
plain
1.0
m6
6
0.200
1416693
ISO 2338
~VSM 12771 A
Free-cutting steel
plain
1.0
m6
8
0.200
1416707
ISO 2338
~VSM 12771 A
Free-cutting steel
plain
1.0
m6
10
0.200
1416723
ISO 2338
~VSM 12771 A
Free-cutting steel
plain
1.5
m6
2
0.300
1416758
ISO 2338
~VSM 12771 A
Free-cutting steel
plain
1.5
m6
4
0.300
1416766
ISO 2338
~VSM 12771 A
Free-cutting steel
plain
1.5
m6
5
0.300
1416774
ISO 2338
~VSM 12771 A
Free-cutting steel
plain
1.5
m6
6
0.300
1416782
ISO 2338
~VSM 12771 A
Free-cutting steel
plain
1.5
m6
8
0.300
顯示壓縮表示形式(121 Produkt)
零件資訊
相似件
Request for quote (RFQ)
Bossard Catalog
- BN 1208
訂購編碼
1416642
Shorttext
Parallel pins unhardened (ISO 2338; ~VSM 12771 A), free-cutting steel, plain
上次修改
10.03.2025 09:14:33
單位
关键字
Catalog
Dowel pins
Fastening technology
Parallel pins
Standard
fastening elements
pins
plain
steel
unhardened
分類
ICS
21.060.50 Stifte. Nägel
CNS
CNSERPBASE Object Properties
ECLASS 11.1
23-10-01-01 木釘
Publication date of the dimensional standard (year-month)
DIN EN 22338-B
ECLASS 9.1
23-10-01-01 木釘
Publication date of the dimensional standard (year-month)
DIN EN 22338-B
ECLASS 6.2
23-10-01-01 Peg
standard letter to the standard number
DIN EN 22338
Publication date (year-month)
DIN EN 22338-B
ECLASS 5.1
23-10-01-01 Peg
Standardized letter as designation of form
DIN EN 22338
Publication date (year-month)
DIN EN 22338-B
ECLASS 5.0
23-10-01-01 01
Norme dimension
DIN EN 22338-B
Forme de lettre
B
Lettre de forme, conform
DIN EN 22338