VFS3100-1F

Expand Table
EN
1/5
Symbol
SYMBOL
Body option
BODY
Pilot type
PILOT
Coil rated voltage
COIL
Electrical entry
ENTRY
Option
OPTION
Pilot valve manual override
MANUAL
Piping
PIPING
Port size
PORT
Thread type
THREAD
CE/UKCA-compliant
CE
1
(1) 2-position single
(0) Standard
(-) Internal pilot
(1) 100 VAC 50/60Hz
(F) Plug-in type conduit terminal
(-) None
(-) Non-locking push type (Flush)
N/A
(-) Without sub-plate
N/A
(-) None
顯示壓縮表示 (1 konfigurierbares Produkt)
ShorttextPlug-in Type/Single Unit
上次修改19.06.2025 13:57:02
單位

分類

按功能

BYFUNC_CONVEYING 輸送
BYFUNC_ADJUSTING 調整

By Categories

Valve Valve
Automation Automation

CNS

CNSERPBASE Object Properties
Type CodeVFS3100-1F

ECLASS 14.0

51-03-01-03 Electrically operated valve (pneumatics)

ECLASS 13.0

51-03-01-03 Electrically operated valve (pneumatics)

ECLASS 10.1

27-29-13-90 Directional control valve (pneumatics, unspecified)

ECLASS 6.2

27-29-13-90 Directional control valve (pneumatics, unclassified)