過濾
3D Search
2D search
顏色
目錄
比較
ZH
TW
2D search
Sketch the part you are looking for or have a photo described in text form
草圖搜索
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
或
文件选择
Click & Paste
支持的檔案格式:
.PNG, .JPG, .JPEG, .WEBP
...
Festo
Products
Sensors
Position sensors
SRBS - Position sensor
Festo
Products
Sensors
Position sensors
SRBS - Position sensor
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
2393546 SRBS-Q12-12-E270-EP-1-S-M8
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part number
TNR
Type
TYP
Diameter
D1 [mm]
Thread
D2
Diameter
D3 [mm]
Length
L1 [mm]
Length
L2 [mm]
Length
L3 [mm]
Width across flats
SW1 [mm]
Weight
CNSMASSEXACT [kg]
GTIN
1
2
3
4
5
6
7
8
2619969
SRBS-Q12-6-E270-EP-1-S-M8
29.400
M8x1
9.600
300.000
41.100
25.400
1.5
0.025
4052568265410
2619972
SRBS-Q12-8-E270-EP-1-S-M8
32.000
M8x1
9.600
300.000
41.100
27.400
2.0
0.030
4052568265427
2412001
SRBS-Q1-10-E270-EP-1-S-M8
46.400
M8x1
9.600
300.000
41.100
29.800
2.5
0.035
4052568264956
2393546
SRBS-Q12-12-E270-EP-1-S-M8
44.600
M8x1
9.600
300.000
41.100
29.400
3.0
0.042
4052568264895
2393547
SRBS-Q12-16-E270-EP-1-S-M8
51.600
M8x1
9.600
300.000
41.100
33.900
4.0
0.055
4052568264901
2393548
SRBS-Q12-25-E270-EP-1-S-M8
64.500
M8x1
9.600
300.000
41.100
36.000
4.0
0.060
4052568264918
2393549
SRBS-Q12-32-E270-EP-1-S-M8
81.300
M8x1
9.600
300.000
41.100
38.900
5.0
0.081
4052568264925
2393550
SRBS-Q12-40-E270-EP-1-S-M8
98.300
M8x1
9.600
300.000
41.100
40.400
6.0
0.120
4052568264932
顯示壓縮表示形式(8 Produkt)
零件資訊
相似件
Request for quote (RFQ)
Festo
- SRBS
訂購編碼
2393546
Shorttext
Position sensor
上次修改
09.04.2024 12:38:15
單位
关键字
Position sensor
Products
分類
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
27-27-11-02 Angle sensor
Manufacturer name
Festo
27-27-05-90 旋轉感測器(未歸類)
27-27-05-02 Absolute encoder
27-27-05-01 Incremental encoder
ECLASS 12.0
27-27-11-02 Angle sensor
Manufacturer name
Festo
27-27-05-90 旋轉感測器(未歸類)
ECLASS 11.1
27-27-05-90 旋轉感測器(未歸類)
Manufacturer name
Festo
ECLASS 9.1
27-27-05-90 旋轉感測器(未歸類)
Manufacturer name
Festo
ECLASS 7.1
27-27-05-90 Rotation transducer (unclassified)
Manufacturer name
Festo
ECLASS 6.2
27-27-05-90 Rotation transducer (unclassified)
Manufacturer name
Festo
ECLASS 6.1
27-27-05-90 Rotation transducer (unclassified)
Manufacturer name
Festo
ECLASS 5.1
27-27-05-90 Rotation transducer (unclassified)
Manufacturer's name
Festo
ECLASS 5.0
27-27-05-90 90
ETIM 10.0
EC001486 Rotary encoder
EC001852 Way sensor
ETIM 7.0
EC001486 Rotary encoder