2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file here
支持的檔案格式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

8181300 SPAF-V1R-Q4-L-PNLK-VB-M12

Expand Table
EN
1/5
Part number
TNR
Type
TYP
Level of Geometry
LOG
Pressure measuring range
DMB
Pressure input
DRE
Pneumatic connection
PNAN
Thread type
GEW
Display
ANZ
Electrical output 1
ELE
Electrical output 2
ELEK
Electrical connection
EAN
Mounting accessories
MON
Electrical accessories
ELZ
Certificate
ZER
Weight
CNSMASSEXACT [kg]
1
8181300
SPAF
High
V1
R
Q4
-
L
PNLK
VB
M12
-
-
-
0.030
顯示壓縮表示 (1 konfigurierbares Produkt)
ShorttextPressure sensor, Modular system
上次修改05.11.2025 09:28:57
單位

分類

CNS

CNSERPBASE Object Properties
Type CodeSPAF-V1R-Q4-L-PNLK-VB-M12
CNSPHYPROP Physical Properties