BARCONTROL
Electromechanical Pressure Switches
Compact Pressure Switch AF27
HDC - Pressure Switch, 10-320bar, max. 350bar
BARCONTROL
Electromechanical Pressure Switches
Compact Pressure Switch AF27
HDC - Pressure Switch, 10-320bar, max. 350bar
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
HDC-1-010.00-K-1-1-BAR010.00R
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Device type
GT
Body material
GW
Fluid connection
FA
Circuit Form
AG
SI-Unit for Pressure
SIED
Desired Set Point / factory pre-set
EB
adjustment range
EB2 [bar]
Set Point Direction
DR
Electrical connection
EA
Cable length
KL [m]
SI-Unit for Cable length
SIEKL
Cable length
KLX
Piston with Sealing PFTE
MB
Contacts
EAG
1
HDC
zinc plated steel
1 = G1/8" DIN EN ISO228-1
1 = Change-Over SPDT
bar
10.00
-
R = rising / increasing
1 = DIN EN 175301-803 incl. Socket
-
-
0
K = NBR (-20…+80°C)
Solid Silver; self-cleaning
顯示壓縮表示 (1 konfigurierbares Produkt)
零件資訊
相似件
Request for quote (RFQ)
BARCONTROL
- HDC
Shorttext
Pressure Switch, 10-320bar, max. 350bar
上次修改
29.07.2021 13:26:52
單位
关键字
Compact
Electromechanical
Pressure Switch
Pressure Switches
分類
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties