2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file here
支持的檔案格式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

20001367(0Rechts1)

Expand Table
EN
1/5
Article number
CNSORDERNO
Type
TYP
Weight
CNSMASSEXACT [kg]
Flow
VS [m^3/h]
Pressure difference
DD [Pa]
Safety type
SA
Number of poles
PZ
Sync. Rev. Range. at 50 Hz
SD
From 10 Hz
SD1
To 60 Hz
SD2
Engine power
ML [kW]
Rated current (A) at 400V / 50Hz or 230V / 50Hz
NS
Size
BG
Design type
BA
Housing positions
ROT
Info text
INFO
Specification
ASTEXT
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
20001360
FRv 125/140/2/L/D/PTC
11
80 - 790
560 - 240
PTC
2
3000
544
3264
0,12
0,50
56
B5/IP55
0
Info text
Radial Fan FRv 125/140 for conveyance of aggressive, optionally explosive air, vapours and mist with a content of dust less than 5 mg/m³ and a temperature of -5 to +40°C. Maximal allowable environmental temperature of +40°C. Housing made from PPs injection moulded with integrated maintenance-free seal-system, consisting of a labyrinth seal with externally refillable grease-barrier, for ex-version additionally with lip-seal. Splinter protection around the housing coil. Condensate runoff support at the lowest point of the housing. Secure sealing between the single components to ensure leakage-free installation. High-performance impeller with backward bend blades made from PPs injection moulded with rear blade rows for a guaranteed negative pressure on the axle lead-through in service. Base frame made of galvanised steel with front housing support for increased stability and precise justification of the inlet nozzle and impeller. Direct drive by an IEC-34 three-phase motor with heat resistant connection parts on the housing and impeller to avoid deformation due to a technical breakdown.
20001363
FRv 125/140/2/R/D/PTC
11
80 - 790
560 - 240
PTC
2
3000
544
3264
0,12
0,50
56
B5/IP55
0
Info text
Radial Fan FRv 125/140 for conveyance of aggressive, optionally explosive air, vapours and mist with a content of dust less than 5 mg/m³ and a temperature of -5 to +40°C. Maximal allowable environmental temperature of +40°C. Housing made from PPs injection moulded with integrated maintenance-free seal-system, consisting of a labyrinth seal with externally refillable grease-barrier, for ex-version additionally with lip-seal. Splinter protection around the housing coil. Condensate runoff support at the lowest point of the housing. Secure sealing between the single components to ensure leakage-free installation. High-performance impeller with backward bend blades made from PPs injection moulded with rear blade rows for a guaranteed negative pressure on the axle lead-through in service. Base frame made of galvanised steel with front housing support for increased stability and precise justification of the inlet nozzle and impeller. Direct drive by an IEC-34 three-phase motor with heat resistant connection parts on the housing and impeller to avoid deformation due to a technical breakdown.
20001369
FRv 125/140/4/L/D/PTC
11
40 - 380
140 - 60
PTC
4
1500
266
1596
0,09
0,35
56
B5/IP55
0
Info text
Radial Fan FRv 125/140 for conveyance of aggressive, optionally explosive air, vapours and mist with a content of dust less than 5 mg/m³ and a temperature of -5 to +40°C. Maximal allowable environmental temperature of +40°C. Housing made from PPs injection moulded with integrated maintenance-free seal-system, consisting of a labyrinth seal with externally refillable grease-barrier, for ex-version additionally with lip-seal. Splinter protection around the housing coil. Condensate runoff support at the lowest point of the housing. Secure sealing between the single components to ensure leakage-free installation. High-performance impeller with backward bend blades made from PPs injection moulded with rear blade rows for a guaranteed negative pressure on the axle lead-through in service. Base frame made of galvanised steel with front housing support for increased stability and precise justification of the inlet nozzle and impeller. Direct drive by an IEC-34 three-phase motor with heat resistant connection parts on the housing and impeller to avoid deformation due to a technical breakdown.
20001366
FRv 125/140/4/R/D/PTC
11
40 - 380
140 - 60
PTC
4
1500
266
1596
0,09
0,35
56
B5/IP55
0
Info text
Radial Fan FRv 125/140 for conveyance of aggressive, optionally explosive air, vapours and mist with a content of dust less than 5 mg/m³ and a temperature of -5 to +40°C. Maximal allowable environmental temperature of +40°C. Housing made from PPs injection moulded with integrated maintenance-free seal-system, consisting of a labyrinth seal with externally refillable grease-barrier, for ex-version additionally with lip-seal. Splinter protection around the housing coil. Condensate runoff support at the lowest point of the housing. Secure sealing between the single components to ensure leakage-free installation. High-performance impeller with backward bend blades made from PPs injection moulded with rear blade rows for a guaranteed negative pressure on the axle lead-through in service. Base frame made of galvanised steel with front housing support for increased stability and precise justification of the inlet nozzle and impeller. Direct drive by an IEC-34 three-phase motor with heat resistant connection parts on the housing and impeller to avoid deformation due to a technical breakdown.
20001359
FRv 125/140/2/L/D/EX
15
80 - 790
560 - 240
EEx eb II T 3
2
3000
Not possible
Not possible
0,18
0,53
63
B5/IP55
0
Info text
Radial Fan FRv 125/140 for conveyance of aggressive, optionally explosive air, vapours and mist with a content of dust less than 5 mg/m³ and a temperature of -5 to +40°C. Maximal allowable environmental temperature of +40°C. Housing made from PPs injection moulded with integrated maintenance-free seal-system, consisting of a labyrinth seal with externally refillable grease-barrier, for ex-version additionally with lip-seal. Splinter protection around the housing coil. Condensate runoff support at the lowest point of the housing. Secure sealing between the single components to ensure leakage-free installation. High-performance impeller with backward bend blades made from PPs injection moulded with rear blade rows for a guaranteed negative pressure on the axle lead-through in service. Base frame made of galvanised steel with front housing support for increased stability and precise justification of the inlet nozzle and impeller. Direct drive by an IEC-34 three-phase motor with heat resistant connection parts on the housing and impeller to avoid deformation due to a technical breakdown.
20001362
FRv 125/140/2/R/D/EX
15
80 - 790
560 - 240
EEx eb II T 3
2
3000
Not possible
Not possible
0,18
0,53
63
B5/IP55
0
Info text
Radial Fan FRv 125/140 for conveyance of aggressive, optionally explosive air, vapours and mist with a content of dust less than 5 mg/m³ and a temperature of -5 to +40°C. Maximal allowable environmental temperature of +40°C. Housing made from PPs injection moulded with integrated maintenance-free seal-system, consisting of a labyrinth seal with externally refillable grease-barrier, for ex-version additionally with lip-seal. Splinter protection around the housing coil. Condensate runoff support at the lowest point of the housing. Secure sealing between the single components to ensure leakage-free installation. High-performance impeller with backward bend blades made from PPs injection moulded with rear blade rows for a guaranteed negative pressure on the axle lead-through in service. Base frame made of galvanised steel with front housing support for increased stability and precise justification of the inlet nozzle and impeller. Direct drive by an IEC-34 three-phase motor with heat resistant connection parts on the housing and impeller to avoid deformation due to a technical breakdown.
20001368
FRv 125/140/4/L/D/EX
15
40 - 380
140 - 60
EEx eb II T 3
4
1500
Not possible
Not possible
0,12
0,48
63
B5/IP55
0
Info text
Radial Fan FRv 125/140 for conveyance of aggressive, optionally explosive air, vapours and mist with a content of dust less than 5 mg/m³ and a temperature of -5 to +40°C. Maximal allowable environmental temperature of +40°C. Housing made from PPs injection moulded with integrated maintenance-free seal-system, consisting of a labyrinth seal with externally refillable grease-barrier, for ex-version additionally with lip-seal. Splinter protection around the housing coil. Condensate runoff support at the lowest point of the housing. Secure sealing between the single components to ensure leakage-free installation. High-performance impeller with backward bend blades made from PPs injection moulded with rear blade rows for a guaranteed negative pressure on the axle lead-through in service. Base frame made of galvanised steel with front housing support for increased stability and precise justification of the inlet nozzle and impeller. Direct drive by an IEC-34 three-phase motor with heat resistant connection parts on the housing and impeller to avoid deformation due to a technical breakdown.
20001367
FRv 125/140/4/R/D/EX
15
40 - 380
140 - 60
EEx eb II T 3
4
1500
Not possible
Not possible
0,12
0,48
63
B5/IP55
0
Info text
Radial Fan FRv 125/140 for conveyance of aggressive, optionally explosive air, vapours and mist with a content of dust less than 5 mg/m³ and a temperature of -5 to +40°C. Maximal allowable environmental temperature of +40°C. Housing made from PPs injection moulded with integrated maintenance-free seal-system, consisting of a labyrinth seal with externally refillable grease-barrier, for ex-version additionally with lip-seal. Splinter protection around the housing coil. Condensate runoff support at the lowest point of the housing. Secure sealing between the single components to ensure leakage-free installation. High-performance impeller with backward bend blades made from PPs injection moulded with rear blade rows for a guaranteed negative pressure on the axle lead-through in service. Base frame made of galvanised steel with front housing support for increased stability and precise justification of the inlet nozzle and impeller. Direct drive by an IEC-34 three-phase motor with heat resistant connection parts on the housing and impeller to avoid deformation due to a technical breakdown.
20002273
FRv 125/140/2/L/D/Exde
15
80 - 790
560 - 240
EEx db eb II T 4
2
3000
544
3264
0,18
0,87
63
B5/IP55
0
Info text
Radial Fan FRv 125/140 for conveyance of aggressive, optionally explosive air, vapours and mist with a content of dust less than 5 mg/m³ and a temperature of -5 to +40°C. Maximal allowable environmental temperature of +40°C. Housing made from PPs injection moulded with integrated maintenance-free seal-system, consisting of a labyrinth seal with externally refillable grease-barrier, for ex-version additionally with lip-seal. Splinter protection around the housing coil. Condensate runoff support at the lowest point of the housing. Secure sealing between the single components to ensure leakage-free installation. High-performance impeller with backward bend blades made from PPs injection moulded with rear blade rows for a guaranteed negative pressure on the axle lead-through in service. Base frame made of galvanised steel with front housing support for increased stability and precise justification of the inlet nozzle and impeller. Direct drive by an IEC-34 three-phase motor with heat resistant connection parts on the housing and impeller to avoid deformation due to a technical breakdown.
20002274
FRv 125/140/2/R/D/Exde
15
80 - 790
560 - 240
EEx db eb II T 4
2
3000
544
3264
0,18
0,87
63
B5/IP55
0
Info text
Radial Fan FRv 125/140 for conveyance of aggressive, optionally explosive air, vapours and mist with a content of dust less than 5 mg/m³ and a temperature of -5 to +40°C. Maximal allowable environmental temperature of +40°C. Housing made from PPs injection moulded with integrated maintenance-free seal-system, consisting of a labyrinth seal with externally refillable grease-barrier, for ex-version additionally with lip-seal. Splinter protection around the housing coil. Condensate runoff support at the lowest point of the housing. Secure sealing between the single components to ensure leakage-free installation. High-performance impeller with backward bend blades made from PPs injection moulded with rear blade rows for a guaranteed negative pressure on the axle lead-through in service. Base frame made of galvanised steel with front housing support for increased stability and precise justification of the inlet nozzle and impeller. Direct drive by an IEC-34 three-phase motor with heat resistant connection parts on the housing and impeller to avoid deformation due to a technical breakdown.
20002275
FRv 125/140/4/L/D/Exde
15
40 - 380
140 - 60
EEx db eb II T 4
4
1500
266
1596
0,18
1,11
63
B5/IP55
0
Info text
Radial Fan FRv 125/140 for conveyance of aggressive, optionally explosive air, vapours and mist with a content of dust less than 5 mg/m³ and a temperature of -5 to +40°C. Maximal allowable environmental temperature of +40°C. Housing made from PPs injection moulded with integrated maintenance-free seal-system, consisting of a labyrinth seal with externally refillable grease-barrier, for ex-version additionally with lip-seal. Splinter protection around the housing coil. Condensate runoff support at the lowest point of the housing. Secure sealing between the single components to ensure leakage-free installation. High-performance impeller with backward bend blades made from PPs injection moulded with rear blade rows for a guaranteed negative pressure on the axle lead-through in service. Base frame made of galvanised steel with front housing support for increased stability and precise justification of the inlet nozzle and impeller. Direct drive by an IEC-34 three-phase motor with heat resistant connection parts on the housing and impeller to avoid deformation due to a technical breakdown.
20002276
FRv 125/140/4/R/D/Exde
15
40 - 380
140 - 60
EEx db eb II T 4
4
1500
266
1596
0,18
1,11
63
B5/IP55
0
Info text
Radial Fan FRv 125/140 for conveyance of aggressive, optionally explosive air, vapours and mist with a content of dust less than 5 mg/m³ and a temperature of -5 to +40°C. Maximal allowable environmental temperature of +40°C. Housing made from PPs injection moulded with integrated maintenance-free seal-system, consisting of a labyrinth seal with externally refillable grease-barrier, for ex-version additionally with lip-seal. Splinter protection around the housing coil. Condensate runoff support at the lowest point of the housing. Secure sealing between the single components to ensure leakage-free installation. High-performance impeller with backward bend blades made from PPs injection moulded with rear blade rows for a guaranteed negative pressure on the axle lead-through in service. Base frame made of galvanised steel with front housing support for increased stability and precise justification of the inlet nozzle and impeller. Direct drive by an IEC-34 three-phase motor with heat resistant connection parts on the housing and impeller to avoid deformation due to a technical breakdown.
20001361
FRv 125/140/2/L/D/WS
11
80 - 790
560 - 240
PTC
2
3000
Not possible
Not possible
0,12
0,50
56
B5/IP55
0
Info text
Radial Fan FRv 125/140 for conveyance of aggressive, optionally explosive air, vapours and mist with a content of dust less than 5 mg/m³ and a temperature of -5 to +40°C. Maximal allowable environmental temperature of +40°C. Housing made from PPs injection moulded with integrated maintenance-free seal-system, consisting of a labyrinth seal with externally refillable grease-barrier, for ex-version additionally with lip-seal. Splinter protection around the housing coil. Condensate runoff support at the lowest point of the housing. Secure sealing between the single components to ensure leakage-free installation. High-performance impeller with backward bend blades made from PPs injection moulded with rear blade rows for a guaranteed negative pressure on the axle lead-through in service. Base frame made of galvanised steel with front housing support for increased stability and precise justification of the inlet nozzle and impeller. Direct drive by an IEC-34 three-phase motor with heat resistant connection parts on the housing and impeller to avoid deformation due to a technical breakdown.
20001364
FRv 125/140/2/R/D/WS
11
80 - 790
560 - 240
PTC
2
3000
Not possible
Not possible
0,12
0,50
56
B5/IP55
0
Info text
Radial Fan FRv 125/140 for conveyance of aggressive, optionally explosive air, vapours and mist with a content of dust less than 5 mg/m³ and a temperature of -5 to +40°C. Maximal allowable environmental temperature of +40°C. Housing made from PPs injection moulded with integrated maintenance-free seal-system, consisting of a labyrinth seal with externally refillable grease-barrier, for ex-version additionally with lip-seal. Splinter protection around the housing coil. Condensate runoff support at the lowest point of the housing. Secure sealing between the single components to ensure leakage-free installation. High-performance impeller with backward bend blades made from PPs injection moulded with rear blade rows for a guaranteed negative pressure on the axle lead-through in service. Base frame made of galvanised steel with front housing support for increased stability and precise justification of the inlet nozzle and impeller. Direct drive by an IEC-34 three-phase motor with heat resistant connection parts on the housing and impeller to avoid deformation due to a technical breakdown.
20001370
FRv 125/140/4/L/D/WS
11
40 - 380
140 - 60
PTC
4
1500
Not possible
Not possible
0,09
0,35
56
B5/IP55
0
Info text
Radial Fan FRv 125/140 for conveyance of aggressive, optionally explosive air, vapours and mist with a content of dust less than 5 mg/m³ and a temperature of -5 to +40°C. Maximal allowable environmental temperature of +40°C. Housing made from PPs injection moulded with integrated maintenance-free seal-system, consisting of a labyrinth seal with externally refillable grease-barrier, for ex-version additionally with lip-seal. Splinter protection around the housing coil. Condensate runoff support at the lowest point of the housing. Secure sealing between the single components to ensure leakage-free installation. High-performance impeller with backward bend blades made from PPs injection moulded with rear blade rows for a guaranteed negative pressure on the axle lead-through in service. Base frame made of galvanised steel with front housing support for increased stability and precise justification of the inlet nozzle and impeller. Direct drive by an IEC-34 three-phase motor with heat resistant connection parts on the housing and impeller to avoid deformation due to a technical breakdown.
20001365
FRv 125/140/4/R/D/WS
11
40 - 380
140 - 60
PTC
4
1500
Not possible
Not possible
0,09
0,35
56
B5/IP55
0
Info text
Radial Fan FRv 125/140 for conveyance of aggressive, optionally explosive air, vapours and mist with a content of dust less than 5 mg/m³ and a temperature of -5 to +40°C. Maximal allowable environmental temperature of +40°C. Housing made from PPs injection moulded with integrated maintenance-free seal-system, consisting of a labyrinth seal with externally refillable grease-barrier, for ex-version additionally with lip-seal. Splinter protection around the housing coil. Condensate runoff support at the lowest point of the housing. Secure sealing between the single components to ensure leakage-free installation. High-performance impeller with backward bend blades made from PPs injection moulded with rear blade rows for a guaranteed negative pressure on the axle lead-through in service. Base frame made of galvanised steel with front housing support for increased stability and precise justification of the inlet nozzle and impeller. Direct drive by an IEC-34 three-phase motor with heat resistant connection parts on the housing and impeller to avoid deformation due to a technical breakdown.
顯示壓縮表示 (16 konfigurierbares Produkt)
訂購編碼20001367
ShorttextRadial fan
上次修改02.01.2024 13:49:30
單位
关键字

分類

CNS

CNSERPBASE Object Properties
Order Number20001367