過濾
3D Search
2D search
顏色
目錄
比較
ZH
TW
2D search
Sketch the part you are looking for or have a photo described in text form
草圖搜索
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
或
文件选择
Click & Paste
支持的檔案格式:
.PNG, .JPG, .JPEG, .WEBP
...
Bodenschatz
Product series
Chic 14
Chic 14 Glass holder - Sanitary accessories
Bodenschatz
Product series
Chic 14
Chic 14 Glass holder - Sanitary accessories
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
BA14VC111
Vertical Mode
Expand Table
所有配送國家/地區
Preferred catalog language
EN
Reset filters
0/5
Order number
BNR
Product description
PD
Article number
ARTNR
LOD Destination
LODDEST
LOD Level
LODLEVEL
Color
F
Web color variant
WF
Wall / standing model
WSM
Width
W [mm]
Height
H [mm]
Length
L [mm]
Installation height
GW [m]
Netto weight
NW [kg]
Main customs material
M
Customs tariff number CH
CTN
Product information
INFO
1
BA14VC111
CHIC14 glass holder, clear glass. Mounting gluing or drilling
104604
Architecture
400
Chrome
Klarglas
Drill / Glue
75
106
92
1
0.4
Zink (Zamak)
7907.0040
https://www.bodenschatz.ch/de-ch/direct/BA14VC111/
顯示壓縮表示 (1 konfigurierbares Produkt)
零件資訊
相似件
Request for quote (RFQ)
Bodenschatz
- Chic 14 Glass holder
Shorttext
Sanitary accessories
上次修改
07.01.2026 13:04:01
單位
关键字
Chic
Product series
Sanitary
accessories
glass holder
分類
By BIM categories
BIM_BATH_ACCESSORIES Bath accessories
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ETIM 10.0
EC011513 Glass holder (with glass)
Depth
92
Width
75
Height
106
With mounting material
true
Concealed fastening
true
Detached
false
Suitable for wall mounting
true
Accent colour
None
Colour
Chrome
Number of glasses
1
Surface protection
Chromium-plated
Material
Other
ETIM 9.0
EC011513 Glass holder
Depth
92
Width
75
Height
106
With mounting material
true
Concealed fastening
true
With separate toothbrush/tube holder
true
With beakers/glasses
true
Detached
false
Suitable for wall mounting
true
Accent colour
None
Colour
Chrome
Number of glasses
1
Material beakers/glasses
Glass clear
Profile
Other
Covering rosette design
Rectangular
Surface protection
Chromium-plated
Material
Other
ETIM 8.0
EC011513 Glass holder
Depth
92
Width
75
Height
106
With mounting material
true
Concealed fastening
true
With separate toothbrush/tube holder
true
With beakers/glasses
true
Detached
false
Suitable for wall mounting
true
Accent colour
None
Colour
Chrome
Number of glasses
1
Material beakers/glasses
Glass clear
Profile
Other
Covering rosette design
Rectangular
Surface protection
Chromium-plated
Material
Other
ETIM 7.0
EC011513 Glass holder
Depth
92
Width
75
Height
106
With mounting material
true
Concealed attachment
true
With separate toothbrush/tube holder
true
With beakers/glasses
true
Detached
false
Wall mounting
true
Accent colour
None
Colour
Chrome
Number of glasses
1
Beakers/glasses material
Glass clear
Profile
Other
Covering rosette design
Rectangular
Surface protection
Chromium-plated
Material
Other
OmniClass 2006
23-40_20_21 23-40 20 21 Toilet and Bath Specialties (Excludes: Sanitary Fittings)
OmniClass
23-31 25 00 23-31 25 00 - Toilet And Bath Specialties
Revit
RVT_METRICGENERICMODELWALLBASED (Metric) Generic Model wall based
Uniclass2015
40_20_76_89 40 20 76 89 - Toothbrush holders