2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file here
支持的檔案格式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

QTS2-200-30

Expand Table
EN
1/5
Part No.
PN
System
SYSTEM
DualVee Size
SIZE
Description
DESCRIPTION
T-Slot Spacing (BTS) on Single Beam
SPACING [mm]
Brake Kit
BK
Threaded Track Assembly
TTA
Travel Length
TL [mm]
Wheel Plate Offset Left
WPOL [mm]
Wheel Plate Offset Right
WPOR [mm]
A Wheel Spacing Width
A [英寸]
B Wheel Plate Width (Min.)
B [英寸]
C Mounting Surface to Wheel Cover
C [英寸]
D Wheel Plate Length
D [英寸]
E Wheel Spacing Length
E [英寸]
1
2
QTS2-200-30
QTS
2
System assembly - QuickTrak Single-Edge Size 2
30
No
No
200.0
0.0
0.0
3.849
6.602
0.066
5.118
2.953
QTS3-200-40
QTS
3
System assembly - QuickTrak Single-Edge Size 3
40
No
No
200.0
0.0
0.0
5.401
9.370
0.111
7.087
3.543
顯示壓縮表示 (2 konfigurierbares Produkt)
ShorttextSingle Edge System QuickTrak
上次修改02.11.2023 07:33:00
單位