2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file here
支持的檔案格式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

A88670CR21

Expand Table
EN
1/5
Code
CODE
Material
MAT
Second material
MAT2
Article description
ARTDESC
International code
INTERCODE
Height
HEIGHT [cm]
Width
WIDTH [cm]
Depth
DEPTH [cm]
Weight
WEIGHT [kg]
Series
SER
LINE
LINE
Model
MOD
Intrastat code
INTRACODE
URL link web site of the article
URL
Design
DSG
1
A88670CR21
Chrome-plated
Satined glass
INDA ACCESSORIES INDISSIMA Soap dispencer Cm6.8X9.9 H12.4 CR
EAN-13:8033163682457
12.4
6.8
9.9
0.650
INDISSIMA
Soap dispenser
A88670
70139900
https://www.inda.net/
Matteo Thun & Antonio Rodriguez
顯示壓縮表示 (1 konfigurierbares Produkt)
ShorttextSoap dispenser with lever
上次修改22.10.2025 12:39:04
單位

分類

By BIM categories

BIM_BATH_ACCESSORIES Bath accessories

By Categories

Architecture Architecture

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

Revit

RVT_METRICGENERICMODELWALLBASED (Metric) Generic Model wall based