過濾
3D Search
2D search
顏色
目錄
比較
ZH
TW
2D search
Sketch the part you are looking for or have a photo described in text form
草圖搜索
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
或
文件选择
Click & Paste
支持的檔案格式:
.PNG, .JPG, .JPEG, .WEBP
...
A&T Fluid Solutions
Actuators and Pneumatic Cylinders
Cylinder ISO 15552
Standart Cylinders
Accessories
Nut - Stainless steel
A&T Fluid Solutions
...
Cylinder ISO 15552
Standart Cylinders
Accessories
Nut - Stainless steel
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
DIN6
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Code
C2
Material
MAT
A
A
B
B [mm]
C
C [mm]
1
2
3
DIN6
AISI 304 stainless steel
M6
10
4.0
DIN8
AISI 304 stainless steel
M8X1.25
13
5.0
DIN10X1,25
AISI 304 stainless steel
M10X1.25
17
6.0
顯示壓縮表示形式(3 Produkt)
零件資訊
相似件
Request for quote (RFQ)
A&T Fluid Solutions
- Nut
訂購編碼
DIN6
Shorttext
Stainless steel
上次修改
27.06.2022 14:35:58
單位
关键字
Accessories
Actuators
Cylinder
Cylinders
Fluid
ISO
Nut
Pneumatic Cylinders
Stainless steel
分類
By Categories
Cylinder Cylinder
Valve Valve
Pneumatics Pneumatics
Fitting Fitting
CNS
CNSERPBASE Object Properties