539930 DADP-F14

Expand Table
EN
1/5
Part number
TNR
Type
TYP
Valid until
INFO
Nominal diameter
KDM [mm]
Rotation angle
DW [mm]
D1 [mm]
D2 [mm]
D3 [mm]
D4 [mm]
D5 [mm]
D6 [mm]
L1 [mm]
L2 [mm]
L3 [mm]
H1 [mm]
H2 [mm]
H3 [mm]
B1 [mm]
B2 [mm]
B3 [mm]
B4 [mm]
B5 [mm]
1
2
3
539930
DADP-F14
2017-03-31
14
0
180.000
17.500
115.000
140.000
8.000
20.000
232.000
152.000
88.000
35.000
25.000
2.500
50.000
0.000
36.000
48.200
25.000
539931
DADP-F16
2017-03-31
16
0
200.000
22.000
135.000
165.000
8.000
24.000
256.000
168.000
98.000
45.000
35.000
7.500
65.000
0.000
46.000
60.200
32.500
539932
DADP-F25
2017-03-31
25
0
300.000
17.500
230.000
254.000
10.000
30.000
344.000
244.000
163.000
60.000
50.000
15.000
120.000
50.000
55.000
72.200
55.800
顯示壓縮表示 (3 konfigurierbares Produkt)
訂購編碼539930
Shorttextstop
上次修改27.08.2025 10:47:48
單位
关键字

分類

按功能

BYFUNC_FIXING 固定

CNS

CNSERPBASE Object Properties

ECLASS 14.0

51-01-09-01 氣缸安裝元件(附件,氣動)

ECLASS 10.1

27-29-43-90 氣動(附件,未歸類)
Manufacturer nameFesto
27-29-43-02 氣缸安裝元件(附件,氣動)

ECLASS 9.1

27-29-92-90 氣動(附件,未歸類)
Manufacturer nameFesto
27-29-92-02 氣缸安裝元件(附件,氣動)

ECLASS 6.2

27-29-92-90 Pneumatics (accessories, unclassified)
Manufacturer nameFesto
27-29-92-02 Mountening element for cylinder (accessory, pneumatics)

ECLASS 5.1

27-29-92-90 Pneumatics (accessory, unclassified)
Manufacturer's nameFesto
27-29-92-02 Mountening element for cylinder (accessory, pneumatics)

ECLASS 5.0

27-29-92-02 02