539924 SBN-32

Expand Table
EN
1/5
Part number
TNR
Type
TYP
Rotation angle
DW [°]
AB [mm]
AH [mm]
AT [mm]
E3 [mm]
L2 [mm]
L3 [mm]
MR [mm]
TG1 [mm]
TG2 [mm]
B [mm]
D1 [mm]
D2 [mm]
L1 [mm]
M
Weight
CNSMASSEXACT [kg]
GTIN
1
2
3
4
539927
SBN-20/25
0
7.000
35.000
4.000
38.100
40.000
60.200
12.000
24.000
20.000
12.000
22.100
38.000
37.200
M8x1
0.2380
4052568050108
539924
SBN-32
0
9.000
40.000
5.000
46.100
50.000
72.200
13.000
30.000
28.000
14.000
30.100
47.000
45.000
M10x1
0.3610
4052568050085
539925
SBN-40
0
9.000
45.000
6.000
57.100
54.000
88.200
14.000
34.000
36.000
18.000
38.100
58.000
56.000
M12x1.5
0.5930
4052568050092
539926
SBN-50/63
0
9.000
50.000
6.000
70.100
65.000
102.600
16.000
35.000
42.000
20.000
45.100
71.000
69.200
M14x1.5
0.8940
4052568090197
顯示壓縮表示 (4 konfigurierbares Produkt)
訂購編碼539924
ShorttextSwivel mounting
上次修改21.08.2025 10:13:18
單位

分類

按功能

BYFUNC_FIXING 固定

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

51-01-09-01 氣缸安裝元件(附件,氣動)
Manufacturer nameFesto

ECLASS 10.1

27-29-43-02 氣缸安裝元件(附件,氣動)
Manufacturer nameFesto

ECLASS 9.1

27-29-92-02 氣缸安裝元件(附件,氣動)
Manufacturer nameFesto

ECLASS 7.1

27-29-92-02 Mountening element for cylinder (accessory, pneumatics)
Manufacturer nameFesto

ECLASS 6.2

27-29-92-02 Mountening element for cylinder (accessory, pneumatics)
Manufacturer nameFesto

ECLASS 6.1

27-29-92-02 Mountening element for cylinder (accessory, pneumatics)
Manufacturer nameFesto

ECLASS 5.1

27-29-92-02 Mountening element for cylinder (accessory, pneumatics)
Manufacturer's nameFesto

ECLASS 5.0

27-29-92-02 02