2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file here
支持的檔案格式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

1050-145

Expand Table
EN
1/5
Part No.
PN
Series
SERIES
Material
MAT
Finish
FINISH
Length Type Selection
LS
Length
L [英寸]
Weight Per Foot
W [lbs]
Moment of Inertia IX
MIX [Inch^4]
Moment of Inertia IY
MIY [Inch^4]
Estimated Area
EA [sqin]
1
1050-145
1050
6105-T5 Aluminum
Clear Anodize
Stock Length
145.000
.3679
.0074
.0323
.3161
顯示壓縮表示 (1 konfigurierbares Produkt)
訂購編碼1050-145
ShorttextT-Slotted Profile - 10 Series
上次修改09.11.2023 07:08:27
單位

分類

CNS

CNSERPBASE Object Properties