2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file here
支持的檔案格式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

1515-LITE-97

Expand Table
EN
1/5
Part No.
PN
Series
SERIES
Material
MAT
Finish
FINISH
Length Type Selection
LS
Length
L [英寸]
Weight Per Foot
W [lbs.]
1
1515-LITE-97
1515-LITE
6105-T5 Aluminum
Clear Anodize
Stock Length
97.000
1.0460
顯示壓縮表示 (1 konfigurierbares Produkt)
訂購編碼1515-LITE-97
ShorttextT-Slotted Profile - 15 Series-Lite
上次修改09.11.2023 07:08:27
單位

分類

CNS

CNSERPBASE Object Properties