過濾
3D Search
2D search
顏色
目錄
比較
ZH
TW
2D search
Sketch the part you are looking for or have a photo described in text form
草圖搜索
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
或
文件选择
Click & Paste
支持的檔案格式:
.PNG, .JPG, .JPEG, .WEBP
...
80/20
Inch
Profiles
15 Series
1517-LS, 1517-LS-Black-FB - T-Slotted Profile - 15 Series
80/20
Inch
Profiles
15 Series
1517-LS, 1517-LS-Black-FB - T-Slotted Profile - 15 Series
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
1517-LS-145
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part No.
PN
Series
SERIES
Material
MAT
Finish
FINISH
Length Type Selection
LS
Length
L [英寸]
Weight Per Foot
W [lbs.]
Moment of Inertia IX
MIX [Inch^4]
Moment of Inertia IY
MIY [Inch^4]
Estimated Area
EA [sqin]
1
1517-LS-145
1517-LS
6105-T5 Aluminum
Clear Anodize
Stock Length
145.000
.9729
.1686
.1686
.8359
顯示壓縮表示 (1 konfigurierbares Produkt)
零件資訊
相似件
Request for quote (RFQ)
80/20
- 1517-LS, 1517-LS-Black-FB
訂購編碼
1517-LS-145
Shorttext
T-Slotted Profile - 15 Series
上次修改
09.11.2023 07:08:27
單位
关键字
Inch
Profile
Series
profiles
分類
CNS
CNSERPBASE Object Properties