過濾
3D Search
2D search
顏色
目錄
比較
ZH
TW
2D search
Sketch the part you are looking for or have a photo described in text form
草圖搜索
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
或
文件选择
Click & Paste
支持的檔案格式:
.PNG, .JPG, .JPEG, .WEBP
...
GGB
Bimetallische Gleitlager
SY
SY Thrust Washers mm - Thrust Washers mm
GGB
Bimetallische Gleitlager
SY
SY Thrust Washers mm - Thrust Washers mm
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
WC35SY
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part number
BESTNR
Inside diameter
DI [mm]
Outside diameter
DO [mm]
Thickness
ST [mm]
Dovel Hole diameter
SDD [mm]
Pitch Circle diameter
SDP [mm]
Recess Depth
HA [mm]
Link GGB website
LINK
Category
KAT
Material
MAT
Approved according to standard
ZGS
low maintenance or maintenance free
WS
Oiled
GOELT
Greased
GFT
Customs tariff number
ZTN
Material properties
MES
1
2
3
4
5
WC30SY
32,00/32,25
54,00/53,75
1,45/1,41
4,125/4,375
43,12/42,88
0,95/1,20
Website
Bimetallic plain bearings
SY
SAE 792
Yes
Yes
Yes
84833080
Bimetal bearing with steel back and bronze coating, high load capacity
WC35SY
38,00/38,25
62,00/61,75
1,45/1,41
4,125/4,375
50,12/49,88
0,95/1,20
Website
Bimetallic plain bearings
SY
SAE 792
Yes
Yes
Yes
84833080
Bimetal bearing with steel back and bronze coating, high load capacity
WC40SY
42,00/42,25
66,00/65,75
1,45/1,41
4,125/4,375
54,12/53,88
0,95/1,20
Website
Bimetallic plain bearings
SY
SAE 792
Yes
Yes
Yes
84833080
Bimetal bearing with steel back and bronze coating, high load capacity
WC45SY
48,00/48,25
74,00/73,75
1,95/1,92
4,125/4,375
61,12/60,88
1,45/1,70
Website
Bimetallic plain bearings
SY
SAE 792
Yes
Yes
Yes
84833080
Bimetal bearing with steel back and bronze coating, high load capacity
WC50SY
52,00/52,25
78,00/77,75
1,95/1,92
4,125/4,375
65,12/64,88
1,45/1,70
Website
Bimetallic plain bearings
SY
SAE 792
Yes
Yes
Yes
84833080
Bimetal bearing with steel back and bronze coating, high load capacity
顯示壓縮表示形式(5 Produkt)
零件資訊
相似件
Request for quote (RFQ)
GGB
- SY Thrust Washers mm
訂購編碼
WC35SY
Shorttext
Thrust Washers mm
上次修改
13.03.2024 12:53:45
單位
关键字
Bimetal
Thrust Washers
bearings
分類
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties