WC22DP4

Expand Table
EN
1/5
Part number
BESTNR
Inside diameter
DI [mm]
Outside diameter -0.25
D0 [mm]
Thickness -0.5
ST [mm]
Pinhole diameter
DD [mm]
Dowel hole +/-0.12
DP [mm]
Housing recess depth
HA [mm]
Weight
GEW [g]
Link GGB website
LINK
Category
KAT
Material
MAT
RoHS certificate
ROHS
WEEE certificate
WEEE
Tested according to ASTM E595/ECSS-Q-ST-70-02C
TEST
Approved according to standard
ZGS
DIN ISO 3547
DINISO3547
low maintenance or maintenance free
WS
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
WC08DP4
10
20
1.5
0.00
0
0.95 bis 1.20
2.5
Website
Metal-polymer plain bearings
DP4
Yes
Yes
Yes
FAR 25.853 und FAR 25.855
Yes
Yes
WC10DP4
12
24
1.5
1.75
18
0.95 bis 1.20
3.6
Website
Metal-polymer plain bearings
DP4
Yes
Yes
Yes
FAR 25.853 und FAR 25.855
Yes
Yes
WC12DP4
14
26
1.5
2.25
20
0.95 bis 1.20
4.0
Website
Metal-polymer plain bearings
DP4
Yes
Yes
Yes
FAR 25.853 und FAR 25.855
Yes
Yes
WC14DP4
16
30
1.5
2.25
22
0.95 bis 1.20
5.6
Website
Metal-polymer plain bearings
DP4
Yes
Yes
Yes
FAR 25.853 und FAR 25.855
Yes
Yes
WC16DP4
18
32
1.5
2.25
25
0.95 bis 1.20
5.9
Website
Metal-polymer plain bearings
DP4
Yes
Yes
Yes
FAR 25.853 und FAR 25.855
Yes
Yes
WC18DP4
20
36
1.5
3.25
28
0.95 bis 1.20
7.6
Website
Metal-polymer plain bearings
DP4
Yes
Yes
Yes
FAR 25.853 und FAR 25.855
Yes
Yes
WC20DP4
22
38
1.5
3.25
30
0.95 bis 1.20
8.2
Website
Metal-polymer plain bearings
DP4
Yes
Yes
Yes
FAR 25.853 und FAR 25.855
Yes
Yes
WC22DP4
24
42
1.5
3.25
33
0.95 bis 1.20
9.5
Website
Metal-polymer plain bearings
DP4
Yes
Yes
Yes
FAR 25.853 und FAR 25.855
Yes
Yes
WC24DP4
26
44
1.5
3.25
35
0.95 bis 1.20
10.8
Website
Metal-polymer plain bearings
DP4
Yes
Yes
Yes
FAR 25.853 und FAR 25.855
Yes
Yes
WC25DP4
28
48
1.5
4.25
38
0.95 bis 1.20
12.9
Website
Metal-polymer plain bearings
DP4
Yes
Yes
Yes
FAR 25.853 und FAR 25.855
Yes
Yes
WC30DP4
32
54
1.5
4.25
43
0.95 bis 1.20
16.4
Website
Metal-polymer plain bearings
DP4
Yes
Yes
Yes
FAR 25.853 und FAR 25.855
Yes
Yes
WC35DP4
38
62
1.5
4.25
50
0.95 bis 1.20
20.6
Website
Metal-polymer plain bearings
DP4
Yes
Yes
Yes
FAR 25.853 und FAR 25.855
Yes
Yes
WC40DP4
42
66
1.5
4.25
54
0.95 bis 1.20
22.5
Website
Metal-polymer plain bearings
DP4
Yes
Yes
Yes
FAR 25.853 und FAR 25.855
Yes
Yes
WC45DP4
48
74
2.0
4.25
61
1.45 bis 1.70
37.1
Website
Metal-polymer plain bearings
DP4
Yes
Yes
Yes
FAR 25.853 und FAR 25.855
Yes
Yes
WC50DP4
52
78
2.0
4.25
65
1.45 bis 1.70
39.5
Website
Metal-polymer plain bearings
DP4
Yes
Yes
Yes
FAR 25.853 und FAR 25.855
Yes
Yes
WC60DP4
62
90
2.0
4.25
76
1.45 bis 1.70
50.0
Website
Metal-polymer plain bearings
DP4
Yes
Yes
Yes
FAR 25.853 und FAR 25.855
Yes
Yes
顯示壓縮表示形式(16 Produkt)
訂購編碼WC22DP4
ShorttextThrust Washers mm
上次修改13.03.2024 12:53:47
單位