2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file here
支持的檔案格式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

A7118BCR

Expand Table
EN
1/5
Code
CODE
LOD Destination
LODDEST
LOD Level
LODLEVEL
Material
MAT
Brand Description
BRANDDESC
Article Number
ARTNUM
Very Short Description 1
SDESCR1
Very Short Description 2
SDESCR2
Article Description
ARTDESC
International Codes
INTERCODE
Article Type
ARTTYPE
State
STAT
Variant Characteristics
VAR
Height
HEIGHT [cm]
1
2
3
4
A7118ACR
Architecture
350
Chrome-plated
INDA
A7118ACR
INDA PORTA SALVIETTE A7118A
CLAIRE L32.1xH3xP7.6 Chromo
Brand: INDA Serie: CLAIRE PORTA SALVIETTE Prod. No.: A7118A L32.1xH3xP7.6 Chromo
EAN-13:8021586822666
Standard article
CURRENT
0
3
A7118BCR
Architecture
350
Chrome-plated
INDA
A7118BCR
INDA PORTA SALVIETTE A7118B
CLAIRE L47.1xH3xP7.6 Chromo
Brand: INDA Serie: CLAIRE PORTA SALVIETTE Prod. No.: A7118A L47.1xH3xP7.6 Chromo
EAN-13:8021586822697
Standard article
CURRENT
0
3
A7118CCR
Architecture
350
Chrome-plated
INDA
A7118CCR
INDA PORTA SALVIETTE A7118C
CLAIRE L62.1xH3xP7.6 Chromo
Brand: INDA Serie: CLAIRE PORTA SALVIETTE Prod. No.: A7118A L62.1xH3xP7.6 Chromo
EAN-13:8021586822727
Standard article
CURRENT
0
3
A7118DCR
Architecture
350
Chrome-plated
INDA
A7118DCR
INDA PORTA SALVIETTE A7118D
CLAIRE L82.1xH3xP7.6 Chromo
Brand: INDA Serie: CLAIRE PORTA SALVIETTE Prod. No.: A7118A L82.1xH3xP7.6 Chromo
EAN-13:8021586822758
Standard article
CURRENT
0
3
顯示壓縮表示 (4 konfigurierbares Produkt)
ShorttextTowel holder
上次修改22.10.2025 12:36:48
單位

分類

By Categories

Architecture Architecture

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

Revit

RVT_METRICGENERICMODELWALLBASED (Metric) Generic Model wall based