2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file here
支持的檔案格式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SUGATSUNE 140-045-390 MC-421-11

Expand Table
EN
1/5
Article number
ARTICLENUMBER
Article designation
ARTICLEDESIGNATION
EAN
EAN
Type
TYPE
Mounting Direction
MOUNTINGDIRECTION
Magnetic Force N
MAGNETICFORCEN
Magnetic Force kgf
MAGNETICFORCEKGF
Length L
LENGTHL
Width W
WIDTHW
Height H
HEIGHTH
Colour
COLOUR
Body Material
BODYMATERIAL
Body Finish
BODYFINISH
Weight
WEIGHT [g]
DIGITALBOOK
1
2
140-045-390
MC-421-11
4510932189880
Standard
Horizontal (surface mount)
11
1.1
42
2.4
10.2
Black
Steel (SPCC)
Nickel
6.4
Link
140-045-391
MC-421-30
4510932189897
Standard
Horizontal (surface mount)
30
3.1
42
2.4
10.2
White
Steel (SPCC)
Nickel
6.6
Link
顯示壓縮表示形式(2 Produkt)
ShorttextULTRA-THIN MAGNETIC CATCH
上次修改20.10.2025 13:45:59
單位

分類

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties