Weidmueller 8951550000

Expand Table
ZH
1/5
Preview
PREVIEW
Manufacturer Product ID
MANUID
Manufacturer Type Description
MANUTYPEDESC
Description short
DESCSHORT
Description long
DESCLONG
GTIN
GTIN
Manufacturer / brand name
MANUNAME
nominal load current
AAI841 [A]
nominal voltage (at DC)
AAI848 [V]
Mass
AAF040 [kg]
customs tariff number (TARIC)
AAD931
Country of customs tariff number
AAO263
URL
URL
1
8951550000
VSPC 1CL 24VDC R
浪涌电压保护器(数据网络/MCR 技术), 带告警功能/功能显示, 模拟, 信号数量: 1, 直流电, 24 V, 450 mA, 端子, 其他
用于 IT 和 测量应用中的过电压保护设备。设备应该紧靠待保护的设备进行安装。
4032248742790
Weidmueller Group
450
24
0.042
85363010
Germany
URL
顯示壓縮表示形式(1 Produkt)
訂購編碼8951550000
ShorttextVSPC 1CL 24VDC R
上次修改13.06.2025 15:54:43
單位

分類

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-17-90-90 Lightning protection (other, not specified)

ECLASS 12.0

27-17-90-90 Lightning protection (other, not specified)
GermanyGermany

ETIM 10.0

EC000381 Lightning current arrester for power supply systems