過濾
3D Search
2D search
顏色
目錄
比較
ZH
TW
2D search
Sketch the part you are looking for or have a photo described in text form
草圖搜索
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
或
文件选择
Click & Paste
支持的檔案格式:
.PNG, .JPG, .JPEG, .WEBP
...
Weidmüller
電氣工程,自動化,程序控制工程
Internal and external lightning protection
Lightning protection (other)
Lightning protection (other, not specified)
8924510000 - VSPC 2CL HF 24VDC
Weidmüller
...
Lightning protection (other)
Lightning protection (other, not specified)
8924510000 - VSPC 2CL HF 24VDC
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Weidmueller 8924510000
Vertical Mode
Expand Table
Preferred catalog language
ZH
Reset filters
1/5
Preview
PREVIEW
Manufacturer Product ID
MANUID
Manufacturer Type Description
MANUTYPEDESC
Description short
DESCSHORT
Description long
DESCLONG
GTIN
GTIN
Manufacturer / brand name
MANUNAME
nominal load current
AAI841 [A]
nominal voltage (at DC)
AAI848 [V]
Mass
AAF040 [kg]
customs tariff number (TARIC)
AAD931
Country of customs tariff number
AAO263
URL
URL
1
8924510000
VSPC 2CL HF 24VDC
浪涌电压保护器(数据网络/MCR 技术), 无遥信功能 / 状态显示, 模拟, 信号数量: 2, 直流电, 24 V, 450 mA, 端子, 其他
用于 IT 和 测量应用中的过电压保护设备。设备应该紧靠待保护的设备进行安装。
4032248696147
Weidmueller Group
450
24
0.046
85363010
Germany
URL
顯示壓縮表示形式(1 Produkt)
零件資訊
相似件
Request for quote (RFQ)
Weidmüller
- 8924510000
訂購編碼
8924510000
Shorttext
VSPC 2CL HF 24VDC
上次修改
13.06.2025 15:54:27
單位