過濾
3D Search
2D search
顏色
目錄
比較
ZH
TW
2D search
Sketch the part you are looking for or have a photo described in text form
草圖搜索
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
或
文件选择
Click & Paste
支持的檔案格式:
.PNG, .JPG, .JPEG, .WEBP
...
Weidmüller
電氣工程,自動化,程序控制工程
電氣設備,電器
夾鉗(非架空線)
Terminal (not overhead line, accessories)
1072100000 - WAD 4 WS
Weidmüller
電氣工程,自動化,程序控制工程
電氣設備,電器
夾鉗(非架空線)
Terminal (not overhead line, accessories)
1072100000 - WAD 4 WS
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Weidmueller 1072100000
Vertical Mode
Expand Table
Preferred catalog language
ZH
Reset filters
1/5
Preview
PREVIEW
Manufacturer Product ID
MANUID
Manufacturer Type Description
MANUTYPEDESC
Description short
DESCSHORT
Description long
DESCLONG
GTIN
GTIN
Manufacturer / brand name
MANUNAME
Type of accessory
AAB382
Design
BAB888
Mass
AAF040 [kg]
customs tariff number (TARIC)
AAD931
URL
URL
1
1072100000
WAD 4 WS
端子盖, 白色, PA 66, 高度: 19.8 mm, 宽度: 4.5 mm, 深: 9.6 mm, V-2
用于防止接触、灰尘和潮湿的端子盖板。
4008190446116
Weidmueller Group
端子盖
端子盖
0.000
85389099
URL
顯示壓縮表示形式(1 Produkt)
零件資訊
相似件
Request for quote (RFQ)
Weidmüller
- 1072100000
訂購編碼
1072100000
Shorttext
WAD 4 WS
上次修改
23.06.2025 20:15:19
單位
关键字
Terminal
line
overhead
分類
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
27-14-11-92 Terminal (not overhead line, accessories)
ECLASS 12.0
27-14-11-92 Terminal (not overhead line, accessories)
Cover
Cover
Cover
Cover
ETIM 10.0
EC002848 Accessories/spare parts for terminals