2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file here
支持的檔案格式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

5006238

Expand Table
所有配送國家/地區
EN
1/5
Item Number
IN
LOD Level
LOD
Ød Pipe
D [mm]
Pressure Rating
PN
Outlet
O
max.
L [mm]
min.
L1 [mm]
Weight
W [kg]
Product Link
PL
1
2
3
4
5
6
5006236
400
32
PN16
ZAK 34
127
71
1.05
Link
5006240
400
50
PN16
ZAK 34
149
82
1.85
Link
5006238
400
32
PN16
ZAK 46
154
71
1.40
Link
5006239
400
40
PN16
ZAK 46
147
77
1.50
Link
5006241
400
50
PN16
ZAK 46
149
82
1.70
Link
5006243
400
63
PN16
ZAK 46
201
104
2.70
Link
顯示壓縮表示 (6 konfigurierbares Produkt)
訂購編碼5006238
ShorttextZAK push fitting movable
上次修改13.10.2025 09:44:15
單位

分類

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

Revit

RVT_METRICGENERICMODEL (Metric) Generic Model