過濾
3D Search
2D search
顏色
目錄
比較
ZH
TW
2D search
Sketch the part you are looking for or have a photo described in text form
草圖搜索
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
或
文件选择
Click & Paste
支持的檔案格式:
.PNG, .JPG, .JPEG, .WEBP
...
A&T Fluid Solutions
Actuators and Pneumatic Cylinders
Cylinder ISO 15552
Standart Cylinders
Accessories
Pivot For Female Hinge (AA4) - Zinc coated steel
A&T Fluid Solutions
...
Cylinder ISO 15552
Standart Cylinders
Accessories
Pivot For Female Hinge (AA4) - Zinc coated steel
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
AR4150063
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Code
C2
Material
MAT
Ø
DI [mm]
ØEK
EK [mm]
EL
EL [mm]
ØB
B [mm]
LB
LB [mm]
A
A [mm]
1
2
3
4
5
6
7
8
9
AR4150032
Zinc coated steel
32
10
46
9.6
1.10
53
AR4150040
Zinc coated steel
40
12
53
11.5
1.10
60
AR4150050
Zinc coated steel
50
12
61
11.5
1.10
68
AR4150063
Zinc coated steel
63
16
71
15.2
1.10
78
AR4150080
Zinc coated steel
80
16
91
15.2
1.10
98
AR4150100
Zinc coated steel
100
20
111
19.0
1.30
118
AR4150125
Zinc coated steel
125
25
132
23.9
1.30
139
AR4150200
Zinc coated steel
160-200
30
172
28.6
1.60
180
AR4150250
Zinc coated steel
250
40
202
37.5
1.85
214
顯示壓縮表示形式(9 Produkt)
零件資訊
相似件
Request for quote (RFQ)
A&T Fluid Solutions
- Pivot For Female Hinge (AA4)
訂購編碼
AR4150063
Shorttext
Zinc coated steel
上次修改
27.06.2022 14:35:58
單位
关键字
Accessories
Actuators
Cylinder
Cylinders
Female Hinge
Fluid
ISO
Pivot
Pneumatic Cylinders
Zinc coated steel
分類
By Categories
Cylinder Cylinder
Valve Valve
Pneumatics Pneumatics
Fitting Fitting
CNS
CNSERPBASE Object Properties