2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file here
支持的檔案格式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Weidmueller 1007900000

Expand Table
ZH
1/5
Preview
PREVIEW
Manufacturer Product ID
MANUID
Manufacturer Type Description
MANUTYPEDESC
Description short
DESCSHORT
Description long
DESCLONG
GTIN
GTIN
Manufacturer / brand name
MANUNAME
Design
BAB888
Mass
AAF040 [kg]
customs tariff number (TARIC)
AAD931
URL
URL
1
1007900000
ZP 2.5/1AN/QV
插头(端子), 插拔联接, 深褐, 2.5 mm², 24 A, 500 V, 联接点数量: 1, V-0, Wemid, 回路数: 1, 宽度: 5.1 mm, 高度: 23 mm
用于接线端子附加安装的联接器。方便快速的插拔式联接。
4032248711277
Weidmueller Group
Cross connector
0.004
85366990
URL
顯示壓縮表示形式(1 Produkt)
訂購編碼1007900000
ShorttextZP 2.5/1AN/QV
上次修改23.06.2025 20:15:16
單位

分類

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-14-11-92 Terminal (not overhead line, accessories)

ECLASS 12.0

27-14-11-92 Terminal (not overhead line, accessories)
Cross connectorCross connector

ETIM 10.0

EC002848 Accessories/spare parts for terminals