Sketch the part you are looking for or have a photo described in text form
草圖搜索
Create a simple sketch to find similar parts
Create image description with AI
Drop file here或
支持的檔案格式: .PNG, .JPG, .JPEG, .WEBP
目錄: 215
20 955
未找到?索取產品目錄
关键字: 81
578
濃縮物
1520
功能
255
单位
20 896
文件类型
20 747
類別
3913
分類
3913
標準
37
證書
2647
過濾
Composites
Composite materials are materials that consist of two or more components. The components are usually firmly bonded together and form a single unit. Composites can be made of metals, plastics, glass, ceramics, or other materials.Composites are commonly used in industry because they have a variety of properties that are useful for many applications. Composites can be lightweight, strong, flexible, heat-resistant, or resistant to chemicals.Some composites, such as carbon-fiber composites, are very lightweight but also very strong. Other composites, like reinforced concrete, are very resistant to fire and heat.Composites are commonly used in the aerospace, automotive, construction, and electronics industries.