Sketch the part you are looking for or have a photo described in text form
草圖搜索
Create a simple sketch to find similar parts
Create image description with AI
Drop file here或
支持的檔案格式: .PNG, .JPG, .JPEG, .WEBP
目錄: 202
375 954
未找到?索取產品目錄
关键字: 108
428
濃縮物
360 214
功能
7657
供應商 國家/地區
1210
单位
375 945
文件类型
375 926
類別
11 112
分類
11 116
標準
688
證書
116
過濾
Pipe type
Pipe type is a term usually used in the TGA and BIM industries. It refers to the way a pipe system is designed and constructed. There are different types of pipes used for different purposes. The most common pipe types are:- Piping systems: These are the most commonly used piping systems. They are usually used for the distribution of gas, water and sewage.- Cooling systems: These pipe systems are usually used for cooling buildings and industrial plants.- Heating systems: These pipe systems are usually used for heating buildings and industrial plants.