Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
Catalogs: 3
84
PHOENIX CONTACT
(62)
Rockwell Automation
(15)
WAGO
(7)
Not found? Request catalog
Keywords: 24
84
Enrichments
77
Delivery countries/regions
7
Units
84
File types
82
Categories
84
Classifications
84
Filter
End bracket for terminal block
Here you will find the CAD models of ECLASS 13.0
Catalog filter
All delivery countries/regions
All markets
...
ECLASS 13.0
27 - Electric engineering, automation, process control engineering
27-25 - Terminal block systems and system components
27-25-03 - Complementary products terminal blocks
27-25-03-02 - End bracket for terminal block
ECLASS 13.0
...
27-25-03-02 - End bracket for terminal block
0800886
E/NS 35 N
0802723
CLIPFIX 35 WH
0804271
E/NS 35 N BK
1049503
PTFIX 1,5-F
1069621
APH-HV
1082917
PTFIX 10/S-F
1136699
APH-HV-M
1201044
E/1
1201413
E/UK 1
1201442
E/UK
1201455
E/U
1201659
E/AL-NS 32
1201662
E/AL-NS 35
1202577
E/UK-NS 35
1227418
E/UK-NS 35 GN
1401637
E/MBK
1421633
E/MK
1421659
E/MK 1
1492-P Push-in Terminal Blocks
IEC Terminal Blocks
1632458
CLIPFIX 35 BP 500
1680376
PTFIX-F LQ200
1785832
UKK 3-MSTB-5,08-F
1881202
UPCV3K-F
209-122
Plastic end stop, for WSB markers, for 210-154 aluminum rail
2201498
ME PLC EBT GY7035
2202055
ME PLC EBT GY7035 VPE1
2202729
ME PLC EBT BK
2203310
E/ME TBUS NS35 BK
249-101
Screwless end stop, 6 mm wide, for WMB markers
249-116
Screwless end stop, 6 mm wide, for DIN-rail 35 x 15 and 35 x 7.5
249-117
Screwless end stop, 10 mm wide, for DIN-rail 35 x 15 and 35 x 7.5
249-197
Screwless end stop, 14 mm wide, for DIN-rail 35 x 15 and 35 x 7.5
249-198
Screwless end stop, 14 mm wide, for DIN-rail 35 x 15 and 35 x 7.5
2713780
E/ME TBUS NS35 GY
3002335
UK 3-MVSTB-5,08-F
3012302
PT 2,5-4L/1P-FS
3012312
PT 2,5-4L/2P-FS
3012326
PT 2,5-4L/1P-F
3022218
CLIPFIX 35
3022263
CLIPFIX 15
3022276
CLIPFIX 35-5
3032350
CLIPFIX 35-5 V0
3034374
APH-ME
3034387
CARRIER 35-8
3059117
CARRIER 35-13
3060322
UT 4-TWIN/ 1P-F
3060335
UT 4-QUATTRO/ 2P-F
3060445
UT 2,5/1P-F
3060458
UT 4/ 1P-F
3060474
UTTB 2,5/2P-F
3060843
UT 6-QUATTRO/2P-F
3061169
STTB 2,5/2P-F
3061172
UT 2,5-TWIN/1P-F
3061198
ST 2,5/2P-F
3061208
ST 2,5-QUATTRO/4P-F
3061211
QTC 1,5/1P-F
3061376
ST 2,5/1P-FS
3061389
ST 2,5-TWIN/1P-FS
3061392
ST 2,5-QUATTRO/2P-FS
3061402
ST 2,5-QUATTRO/4P-FS
3061415
ST 2,5/2P-FS
3061428
STTB 2,5/2P-FS
3069055
E-UTWE 6
3069056
APH-UTWE 6
3069057
APH-UTWE 6-2
3209837
ST 2,5/1P-F
3209840
ST 2,5-TWIN/1P-F
3209853
ST 2,5-QUATTRO/2P-F
3274060
PTFIX-F
812-141
GROUND (EARTH) BUSBAR CARRIER WITH CONTACT TO DIN 35 RAIL